For Surface Milling NF10000 (NF10000R0305C)

For Surface Milling NF10000 NF10000R0305C

Product Details:

Manufacturer part number: NF10000R0305C

Brand: MITSUBISHI MATERIALS

Price: 768.97

Delivery time: 9 Days


Technical Data:

Blade diameter D: 80 mm

Overall length (L): 50 mm

Number of flutes: 5 sheet

Weight: 1 kg

Keyway Width KWW: 9.5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NF10000R0305C

Part Number
NF10000R0305C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Weight
(kg)
Keyway Width KWW Arbor mounted diameter DCON
(mm)
Maximum allowable rotational speed
(min-1)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Format Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)

768.97 €

1 9 Days 8050519.525.416,000266Standard Form-13

Loading...

  1. 1

Basic information

Machining Application Plane Mounting Method Arbor Finish category Finishing
Maximum Cutting Depth (Ap)(mm) PCD/4.0、CBN/1.0 Machining Application Details Face Milling (Aluminum Alloy and Steel / High Speed Feed / Finishing) Applicable Insert GDCN2004PDFR3 NP-GDCN2004PDSR3

Tech Support