For Multifunction Use APX4000 (APX4000R12509EA)

For Multifunction Use APX4000 APX4000R12509EA

Product Details:

Manufacturer part number: APX4000R12509EA

Brand: MITSUBISHI MATERIALS

Price: 828.08

Delivery time: 9 Days


Technical Data:

Blade diameter D: 125 mm

Overall length (L): 63 mm

Shank diameter (d): - mm

Number of flutes: 9 sheet

Underneck length (ℓ1): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

APX4000R12509EA

Part Number
APX4000R12509EA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Reference Length LF
(mm)
Keyway Width KWW Coolant Hole Main Body Outermost Diameter BD
(mm)
Arbor mounted diameter DCON
(mm)
Maximum allowable rotational speed
(min-1)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Applicable Insert Clamp Screw Mounting Bolt Base Diameter DCCB
(mm)
L11
(mm)
Dimension H
(mm)
Mounting Screw Size CRKS
(mm)
Cutter Mass
(kg)
Shank Bolt Hole Diameter DAH
(mm)
Maximum Wrapping Angle RPMX
(°)

828.08 €

1 9 Days 12563-9--15.9-10038.171004010AOMT184804PEER-M AOMT184808PEER-M AOMT184810PEER-M AOMT184812PEER-M AOMT184816PEER-M AOMT184820PEER-M AOMT184804PEER-H AOMT184808PEER-H AOMT184816PEER-H AOMT184832PEER-H AOMT184840PEER-H AOMT184850PEER-H AOMT184864PEER-HTPS4356---3.3--1

Loading...

  1. 1

Basic information

Machining Application Side / Groove Finish category Finishing Maximum Cutting Depth (Ap)(mm) 15
Selfishly R Wrench TIP15W Corner Angle(°) 0
Seizure Inhibitor MK1KS Detailed Finish Classification(mm) Rough to Finishing

Tech Support