For Multifunction Use AXD7000 (AXD7000R10005DB)

For Multifunction Use AXD7000 AXD7000R10005DB

Product Details:

Manufacturer part number: AXD7000R10005DB

Brand: MITSUBISHI MATERIALS

Price: 946.29

Delivery time: 9 Days


Technical Data:

Blade diameter D: 100 mm

Overall length (L): 63 mm

Shank diameter (d): - mm

Number of flutes: 5 sheet

Maximum Cutting Depth (Ap): 20.4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AXD7000R10005DB

Part Number
AXD7000R10005DB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ap)
(mm)
Underneck length (ℓ1)
(mm)
Effective Length LU
(mm)
Weight
(kg)
Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Compatible inserts corners Re
(mm)
Arbor mounted diameter DCON
(mm)
Maximum allowable rotational speed
(min-1)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Corner Angle
(°)
Applicable Insert Format Clamp Screw Maximum Rotation Speed
((min-1) n)
Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)

946.29 €

1 9 Days 10063-520.4--1.812.7704–531.7519,0003280XDGX227040PDFR-GL XDGX227050PDFR-GLB TypeTS4SBL190002617

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove Work material General steel / Quenched and tempered steel / High hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Finish category Finishing
Wrench TKY15D Seizure Inhibitor MK1KS Detailed Finish Classification(mm) Rough to Finishing

Tech Support