For Multifunction Use BRP

For Multifunction Use BRP
[Features]
· 11° positive insert.
· The circular insert provides a very strong cutting edge.
· Series offering a variety of products.
· Ideal for machining mold materials.
· Shank type and arbor type are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BRP4NR121LS12
BRP4NR121S12
BRP4NR161LS16
BRP4NR161S16
BRP4NR202ELS20
BRP4NR202LS20
BRP4NR202S20
BRP4NR253ELS25
BRP4NR253LS25
BRP4NR253S25
BRP5NR161LS16
BRP5NR161S16
BRP5NR201LS20
BRP5NR201S20
BRP5NR252ELS25
BRP5NR252LS25
BRP5NR252S25
BRP5NR323ELS32
BRP5NR323LS32
BRP5NR323S32
BRP6P-040A03R
BRP6P-050A04R
BRP6P-063A05R
BRP6PR05004B
BRP6PR06305B
BRP6PR08006C
BRP6PR322ELS32
BRP6PR322LS32
BRP6PR322S32
BRP6PR403ELS32
BRP6PR403ELS42
BRP6PR403LS32
BRP6PR403S32
BRP6PR504ELS42
BRP6PR504LS32
BRP6PR504LS42
BRP6PR504S32
BRP6PR504S42
BRP8P-063A04R
BRP8PR06304B
BRP8PR08005C
BRP8PR10006D
BRP8PR402ELS32
BRP8PR402ELS42
BRP8PR402LS32
BRP8PR402S32
BRP8PR503ELS42
BRP8PR503LS32
BRP8PR503LS42
BRP8PR503S32
BRP8PR503S42
BRP8PR634ELS42
BRP8PR634LS32
BRP8PR634LS42
BRP8PR634S32
BRP8PR634S42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ap)
(mm)
Underneck length (ℓ1)
(mm)
Weight
(kg)
Machining Diameter DC
(mm)
Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Wrench Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Applicable Insert Applicable Insert, Insert with Breaker Clamp Screw Mounting Bolt Base Diameter DCCB
(mm)
Shank Bolt Hole Diameter DAH
(mm)
Tool Interference Angle B2
(°)
Effective Cutting Edge Height AZ
(mm)

191.98 €

1 9 Days 12With handle150121470-3.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Long-0°57'0.2

186.06 €

1 9 Days 12With handle85121425-3.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Regular-3°00'0.2

195.66 €

1 9 Days 16With handle150161470-7.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Long-0°57'1.0

191.98 €

1 9 Days 16With handle85161425-4.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Regular-3°00'1.0

239.26 €

1 9 Days 20With handle2502024130-11.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Extra Long-0°30'2.0

228.91 €

1 9 Days 20With handle1802024100-11.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Long-0°39'2.0

208.23 €

1 7 Days 20With handle100202430-11.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Regular-2°25'2.0

288.02 €

1 9 Days 25With handle2502534130-16.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Extra Long-0°30'2.0

278.41 €

1 9 Days 25With handle1802534100-16.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Long-0°39'2.0

247.38 €

1 9 Days 25With handle115253435-16.8--TKY08F---RPMW08T2M0E RPMW08T2M0T RPMT08T2M0E-JS-CS250560T-Regular-2°02'2.0

201.58 €

1 9 Days 16With handle150161570-5.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Long-0°58'0.3

191.98 €

1 9 Days 16With handle80161525-5.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Regular-3°09'0.3

206.01 €

1 9 Days 20With handle1802035100-9.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Long-0°40'1.2

195.66 €

1 9 Days 20With handle100201530-9.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Regular-2°31'1.2

254.03 €

1 9 Days 25With handle2502535130-14.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Extra Long-0°30'2.5

241.48 €

1 8 Days 25With handle1802515100-14.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Long-0°40'2.5

218.57 €

1 8 Days 25With handle115252535-14.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Regular-2°06'2.5

292.44 €

1 9 Days 32With handle3003225180-21.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Extra Long-0°22'2.5

279.15 €

1 9 Days 32With handle2003225120-21.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Long-0°33'2.5

255.51 €

1 9 Days 32With handle125323545-21.8--TKY15F---RPMW10T3M0E RPMW10T3M0T RPMT10T3M0E-JS-CS350760T-Regular-1°34'2.5

331.60 €

1 9 Days 40Arbor40-36-0.427.98.433.3-16185.6RPMW1204M0E RPMW1204M0TRPMT1204M0E-JS-----4

381.84 €

1 9 Days 50Arbor50-46-0.537.810.443.1-22206.3RPMW1204M0E RPMW1204M0TRPMT1204M0E-JS---11-4

418.05 €

1 9 Days 63Arbor50-56-0.750.810.456.1-22206.3RPMW1204M0E RPMW1204M0TRPMT1204M0E-JS---11-4

381.84 €

1 9 Days 50Arbor63-46-0.537.88.443.1-22.225295RPMW1204M0E RPMW1204M0TRPMT1204M0E-JS---11-4

418.05 €

1 9 Days 63Arbor63-56-0.750.88.456.1-22.225295RPMW1204M0E RPMW1204M0TRPMT1204M0E-JS---11-4

547.34 €

1 9 Days 80Arbor50-66-1.267.89.572.8-25.4266RPMW1204M0E RPMW1204M0TRPMT1204M0E-JS---13-4

302.05 €

1 9 Days 32With handle300322650-19.8--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Extra Long-1°26'4

299.84 €

1 8 Days 32With handle2003226120-19.8--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Long-0°33'4

287.28 €

1 9 Days 32With handle125322645-19.8--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Regular-1°37'4

353.03 €

1 9 Days 40With handle300323650-27.9--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Extra Long--4

353.03 €

1 9 Days 40With handle300423650-27.9--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Extra Long-2°44'4

350.08 €

1 9 Days 40With handle2003236120-27.9--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Long--4

335.30 €

1 9 Days 40With handle125323645-27.9--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Regular--4

397.36 €

1 9 Days 50With handle300424650-37.8--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Extra Long--4

387.02 €

1 9 Days 50With handle2503246150-37.8--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Long--4

387.02 €

1 9 Days 50With handle2504246150-37.8--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Long--4

360.42 €

1 9 Days 50With handle150324650-37.8--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Regular--4

360.42 €

1 9 Days 50With handle150424650-37.8--TKY15D---RPMW1204M0E RPMW1204M0T RPMT1204M0E-JS-TS43-Regular--4

397.36 €

1 9 Days 63Arbor50-48-0.746.810.454.5-22206.3RPMW1606M0E RPMW1606M0TRPMT1606M0E-JS---11-5.5

397.36 €

1 9 Days 63Arbor63-48-0.746.88.454.5-22.225295RPMW1606M0E RPMW1606M0TRPMT1606M0E-JS---11-5.5

518.53 €

1 9 Days 80Arbor50-58-1.263.89.570.9-25.4266RPMW1606M0E RPMW1606M0TRPMT1606M0E-JS---13-5.5

627.13 €

1 9 Days 100Arbor50-68-1.683.812.790.6-31.75328RPMW1606M0E RPMW1606M0TRPMT1606M0E-JS-45---5.5

331.60 €

1 9 Days 40With handle300322850-23.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Extra Long--5.5

331.60 €

1 9 Days 40With handle300422850-23.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Extra Long-1°35'5.5

327.91 €

1 9 Days 40With handle2003228120-23.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Long--5.5

314.61 €

1 9 Days 40With handle125322845-23.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Regular--5.5

381.84 €

1 9 Days 50With handle300423850-33.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Extra Long--5.5

370.77 €

1 9 Days 50With handle2503238150-33.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Long--5.5

370.77 €

1 9 Days 50With handle2504238150-33.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Long--5.5

344.90 €

1 8 Days 50With handle150323850-33.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Regular--5.5

344.90 €

1 9 Days 50With handle150423850-33.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Regular--5.5

446.86 €

1 9 Days 63With handle300424850-46.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Extra Long--5.5

438.00 €

1 9 Days 63With handle2503248150-46.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Long--5.5

438.00 €

1 9 Days 63With handle2504248150-46.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Long--5.5

406.96 €

1 9 Days 63With handle150324850-46.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Regular--5.5

406.96 €

1 9 Days 63With handle150424850-46.8--TKY25D---RPMW1606M0E RPMW1606M0T RPMT1606M0E-JS-TS54-Regular--5.5

Loading...

  1. 1

Basic information

Machining Application Plane / Side / Groove Finish category Rough and medium rough processing

Tech Support