For Multifunction Use BXD4000 (BXD4000-080A05RA)

For Multifunction Use BXD4000 BXD4000-080A05RA

Product Details:

Manufacturer part number: BXD4000-080A05RA

Brand: MITSUBISHI MATERIALS

Price: 805.91

Delivery time: 9 Days


Technical Data:

Machining Application: Side / Groove

Blade diameter D: 80 mm

Finish category: Finishing

Overall length (L): 50 mm

Shank diameter (d): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BXD4000-080A05RA

Part Number
BXD4000-080A05RA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Machining Application Blade diameter D
(mm)
Finish category Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Underneck length (ℓ1)
(mm)
Weight
(kg)
Total number of flutes
(Sheets)
Format Keyway Width KWW Detailed Form Main Body Outermost Diameter BD
(mm)
Wrench Arbor mounted diameter DCON
(mm)
Maximum allowable rotational speed
(min-1)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Corner Angle
(°)
Applicable Insert Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)
Maximum Wrapping Angle RPMX
(°)
Detailed Finish Classification
(mm)

805.91 €

1 9 Days Side / Groove80Finishing50-5---A Type12.4-60TKY15W2719,000237-XDGT1550PDFR-G04 XDGT1550PDFR-G08 XDGT1550PDFR-G12 XDGT1550PDFR-G16 XDGT1550PDFR-G20 XDGT1550PDFR-G30 XDGT1550PDFR-G32 XDGT1550PDER-G04 XDGT1550PDER-G08 XDGT1550PDER-G12 XDGT1550PDER-G16 XDGT1550PDER-G20 XDGT1550PDER-G30 XDGT1550PDER-G3220133Rough to Finishing

Loading...

  1. 1

Basic information

Maximum Cutting Depth (Ap)(mm) 15 Clamp Screw TS4SL

Tech Support