For Multifunction Use OCTACUT (OCTACUT0504ARB)

For Multifunction Use OCTACUT OCTACUT0504ARB

Product Details:

Manufacturer part number: OCTACUT0504ARB

Brand: MITSUBISHI MATERIALS

Price: 360.42

Delivery time: 9 Days


Technical Data:

Blade diameter D: 50 mm

Mounting Method: Arbor

Overall length (L): 50 mm

Shank diameter (d): - mm

Number of flutes: 4 sheet


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

OCTACUT0504ARB

Part Number
OCTACUT0504ARB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Mounting Method Overall length (L)
(mm)
Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ap)
(mm)
Underneck length (ℓ1)
(mm)
Weight
(kg)
Machining Diameter DC
(mm)
Keyway Width KWW Wrench Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Corner Angle
(°)
Applicable Insert Applicable Insert, Insert with Breaker Clamp Screw Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)
A1
(mm)
Effective Cutting Edge Height AZ
(mm)
Dimension D14
(mm)
Dimension L16
(mm)
Dimension L5
(mm)
Dimension L6
(mm)

360.42 €

1 9 Days 50Arbor50-47-0.541.910.4-22206.33OEMX12T3ETR1 OEMX12T3ESR1OEMX12T3EER1-JS REMX12T3EN-JS--112.5331.4---

Loading...

  1. 1

Basic information

Machining Application Plane / Chamfer Finish category Rough and medium rough processing

Tech Support