Manufacturer part number: CGSPR081S20
Brand: MITSUBISHI MATERIALS
Price: 152.82 €
Delivery time: 6 Days
Blade diameter D: 8 mm
Overall length (L): 110 mm
Shank diameter (d): 20 mm
Number of flutes: 1 sheet
Underneck length (ℓ1): 40 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CGSPR081S20
Part Number
|
---|
CGSPR081S20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Overall length (L) (mm) | Shank diameter (d) (mm) | Number of flutes (sheet) | Underneck length (ℓ1) (mm) | Main Body Outermost Diameter BD (mm) | Dimension L16 (mm) | Dimension L5 (mm) | Dimension L6 (mm) | Maximum Machining Diameter DCX (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
152.82 € | 1 | 6 Days | 8 | 110 | 20 | 1 | 40 | 19.5 | 25 | 11 | - | 28.4 |
Loading...
Machining Application | Plane / Chamfer | Mounting Method | With handle | Finish category | Rough and medium rough processing |
---|---|---|---|---|---|
Maximum Cutting Depth (Ap)(mm) | 5.9 | Wrench | ①TKY25R | Corner Angle(°) | 60 |
Applicable Insert | SPMW120304 SPMW120308 | Clamp Screw | TS5 |
Configure
Basic Attributes
Type
Blade diameter D(mm)
Overall length (L)(mm)
Shank diameter (d)(mm)
Number of flutes(sheet)
Underneck length (ℓ1)(mm)
Main Body Outermost Diameter BD(mm)
Filter by standard shipping days
Optional Attributes