Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MSTNR230-0.5-R0.1-3-8
Part Number
|
---|
MSTNR230-0.5-R0.1-3-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | (d1) Throat Diameter (mm) | (α) Effective Slope Angle (°) | (θ) Neck Angle (°) | (l2) Length under Neck (mm) | Manufacturer Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.01 € | 1 | Available | 6 Days | 0.5 | 0.1 | 0.4 | 50 | 4 | 8 | 1.23 | 2°40′ | 3° | 1 | 08-00770-05333 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Tapered neck radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface / Groove / Plunging (Z feed) | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
R Precision(μm) | 0.005~-0.005 | (γ) Neck Angle 2(°) | 12° |
This page is MSTNR230 MUGEN-COATING Long Tapered Neck Radius End Mill, part number MSTNR230-0.5-R0.1-3-8.
You can find the detail information about specifications and dimensions on part number MSTNR230-0.5-R0.1-3-8.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
(d1) Throat Diameter(mm)
(α) Effective Slope Angle(°)
(θ) Neck Angle(°)
(l2) Length under Neck(mm)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MSTNR230-0.2-R0.05-3-2 |
MSTNR230-0.2-R0.05-5-1 |
MSTNR230-0.2-R0.05-5-2 |
MSTNR230-0.5-R0.1-5-10 |
MSTNR230-0.5-R0.1-5-3 |
MSTNR230-0.5-R0.1-5-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | (d1) Throat Diameter (mm) | (α) Effective Slope Angle (°) | (θ) Neck Angle (°) | (l2) Length under Neck (mm) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.80 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 50 | 4 | 2 | 0.37 | 2°28′ | 3° | 0.4 | 08-00770-02232 | |
130.80 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 50 | 4 | 1 | 0.3 | 3°10′ | 5° | 0.4 | 08-00770-02251 | |
130.80 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 50 | 4 | 2 | 0.48 | 4°07′ | 5° | 0.4 | 08-00770-02252 | |
106.01 € | 1 | Available | 6 Days | 0.5 | 0.1 | 0.4 | 50 | 4 | 10 | 2.07 | 4°33′ | 5° | 1 | 08-00770-05354 | |
105.31 € | 1 | Available | 6 Days | 0.5 | 0.1 | 0.4 | 50 | 4 | 3 | 0.85 | 3°27′ | 5° | 1 | 08-00770-05351 | |
96.47 € | 1 | Available | 6 Days | 0.5 | 0.1 | 0.4 | 50 | 4 | 5 | 1.2 | 4°05′ | 5° | 1 | 08-00770-05352 |