Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHR230-0.5-2.5
Part Number
|
---|
MHR230-0.5-2.5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) | Manufacturer Code | Blade diameter tolerance (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.79 € | 1 | Available | 6 Days | 0.5 | 0.7 | 4 | 45 | 2.5 | 2.71 | 2.83 | 2.96 | 3.11 | 3.45 | 0.46 | 12 | 08-00200-05025 | 0~-0.02 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long-Neck Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing), part number MHR230-0.5-2.5.
You can find the detail information about specifications and dimensions on part number MHR230-0.5-2.5.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Underneck length (ℓ1)(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'(mm)
Actual effective length at work slope angle 1°(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°(mm)
(d2) Neck Diameter(mm)
(γ) Neck Angle(°)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHR230-0.1-1 |
MHR230-0.15-0.3 |
MHR230-0.15-0.5 |
MHR230-0.5-3 |
MHR230-0.5-3.5 |
MHR230-0.5-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) | Manufacturer Code | Blade diameter tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
126.98 € | 1 | Available | 6 Days | 0.1 | 0.15 | 4 | 45 | 1 | 1.07 | 1.12 | 1.18 | 1.23 | 1.37 | 0.085 | 12 | 08-00200-01010 | 0~-0.01 | |
79.33 € | 1 | Available | 6 Days | 0.15 | 0.2 | 4 | 45 | 0.3 | 0.36 | 0.38 | 0.40 | 0.42 | 0.46 | 0.13 | 12 | 08-00200-01503 | 0~-0.01 | |
104.34 € | 1 | Available | 6 Days | 0.15 | 0.2 | 4 | 45 | 0.5 | 0.57 | 0.60 | 0.62 | 0.66 | 0.73 | 0.13 | 12 | 08-00200-01505 | 0~-0.01 | |
27.79 € | 1 | Available | 6 Days | 0.5 | 0.7 | 4 | 45 | 3 | 3.22 | 3.37 | 3.52 | 3.70 | 4.10 | 0.46 | 12 | 08-00200-05030 | 0~-0.02 | |
27.79 € | 1 | Available | 6 Days | 0.5 | 0.7 | 4 | 45 | 3.5 | 3.75 | 3.92 | 4.10 | 4.31 | 4.78 | 0.46 | 12 | 08-00200-05035 | 0~-0.02 | |
23.02 € | 1 | 6 Days | 0.5 | 0.7 | 4 | 45 | 4 | 4.26 | 4.46 | 4.66 | 4.89 | 5.43 | 0.46 | 12 | 08-00200-05040 | 0~-0.02 |