MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing) (Part Numbers)

MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing)
  • Volume Discount
Infinity coating has been adopted for the original deep rib end mill. Neck relief type suitable for narrow deep processing.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHR230-0.9-10

Part Number
MHR230-0.9-10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
(d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)

38.28 €

1 Available 6 Days 0.91.44501010.5210.9911.5112.0713.390.861208-00200-091000~-0.02

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2 Type Long-Neck Square
Coating TiAlN Machining Application Plane / Side / Groove / Inclined Cuts Blade tip shape With Lead
Torsion Angle (θ) Standard Helix (30˚ to 40˚)

This page is MHR230 MUGEN-COATING 2-Flute Long Neck End Mill (for Deep Ribbing), part number MHR230-0.9-10.
You can find the detail information about specifications and dimensions on part number MHR230-0.9-10.

Variation of this product

Part Number
MHR230-0.1-1
MHR230-0.15-0.3
MHR230-0.15-0.5
MHR230-0.9-12
MHR230-0.9-15
MHR230-0.9-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'
(mm)
Actual effective length at work slope angle 1°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'
(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°
(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°
(mm)
(d2) Neck Diameter
(mm)
(γ) Neck Angle
(°)
Manufacturer Code Blade diameter tolerance
(mm)

126.98 €

1 Available 6 Days 0.10.1544511.071.121.181.231.370.0851208-00200-010100~-0.01

95.77 €

1 Available 6 Days 0.150.24450.30.360.380.400.420.460.131208-00200-015030~-0.01

104.34 €

1 Available 6 Days 0.150.24450.50.570.600.620.660.730.131208-00200-015050~-0.01

44.01 €

1 Available 6 Days 0.91.44501212.6113.1813.8014.4916.100.861208-00200-091200~-0.02

72.61 €

1 Available 6 Days 0.91.44601515.7416.4417.2118.0620.030.861208-00200-091500~-0.02

38.28 €

1 Available 6 Days 0.91.444544.264.464.664.895.430.861208-00200-090400~-0.02

Tech Support