Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHR230R-0.4-R0.05-1-4
Part Number
|
---|
MHR230R-0.4-R0.05-1-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.31 € | 1 | Available | 6 Days | 0.4 | 0.05 | 0.3 | 45 | 4 | 1 | 0.005~-0.005 | 1.11 | 1.16 | 1.22 | 1.27 | 1.41 | 08-00221-04050 | 0.37 | 12° |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface / Groove | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill, part number MHR230R-0.4-R0.05-1-4.
You can find the detail information about specifications and dimensions on part number MHR230R-0.4-R0.05-1-4.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
R Precision(μm)
Actual Effective Length for Workpiece Gradient Angle of 30'(mm)
Actual effective length at work slope angle 1°(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°(mm)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHR230R-0.2-R0.05-1-6 |
MHR230R-0.2-R0.05-1.5-4 |
MHR230R-0.2-R0.05-2-4 |
MHR230R-0.4-R0.05-1.5-4 |
MHR230R-0.4-R0.05-2-4 |
MHR230R-0.4-R0.05-2-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.58 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 50 | 6 | 1 | 0.005~-0.005 | 1.09 | 1.14 | 1.19 | 1.24 | 1.38 | 08-00220-02002 | 0.18 | 12° | |
90.74 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 45 | 4 | 1.5 | 0.005~-0.005 | 1.61 | 1.68 | 1.76 | 1.84 | 2.04 | 08-00221-02052 | 0.18 | 12° | |
90.74 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 45 | 4 | 2 | 0.005~-0.005 | 2.13 | 2.23 | 2.33 | 2.44 | 2.71 | 08-00221-02053 | 0.18 | 12° | |
58.31 € | 1 | Available | 6 Days | 0.4 | 0.05 | 0.3 | 45 | 4 | 1.5 | 0.005~-0.005 | 1.64 | 1.71 | 1.79 | 1.87 | 2.07 | 08-00221-04051 | 0.37 | 12° | |
58.31 € | 1 | Available | 6 Days | 0.4 | 0.05 | 0.3 | 45 | 4 | 2 | 0.005~-0.005 | 2.16 | 2.25 | 2.36 | 2.47 | 2.74 | 08-00221-04052 | 0.37 | 12° | |
73.58 € | 1 | Available | 6 Days | 0.4 | 0.05 | 0.3 | 50 | 6 | 2 | 0.005~-0.005 | 2.16 | 2.25 | 2.36 | 2.47 | 2.74 | 08-00220-04005 | 0.37 | 12° |