Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHR230R-0.5-R0.05-4-6
Part Number
|
---|
MHR230R-0.5-R0.05-4-6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.89 € | 1 | Available | 6 Days | 0.5 | 0.05 | 0.4 | 50 | 6 | 4 | 0.005~-0.005 | 4.27 | 4.46 | 4.67 | 4.9 | 5.43 | 08-00220-05007 | 0.46 | 12° |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Machining Application | Plane / Side / Curved surface / Groove | Coating | TiAlN | Torsion Angle (θ) | Standard Helix (30˚ to 40˚) |
This page is MHR230R MUGEN-COATING 2-Flute Long Neck Radius End Mill, part number MHR230R-0.5-R0.05-4-6.
You can find the detail information about specifications and dimensions on part number MHR230R-0.5-R0.05-4-6.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
R Precision(μm)
Actual Effective Length for Workpiece Gradient Angle of 30'(mm)
Actual effective length at work slope angle 1°(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°(mm)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHR230R-0.2-R0.05-1-6 |
MHR230R-0.2-R0.05-1.5-4 |
MHR230R-0.2-R0.05-2-4 |
MHR230R-0.5-R0.05-5-4 |
MHR230R-0.5-R0.05-5-6 |
MHR230R-0.5-R0.05-6-4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
94.93 € | 1 | 6 Days | 0.2 | 0.05 | 0.15 | 50 | 6 | 1 | 0.005~-0.005 | 1.09 | 1.14 | 1.19 | 1.24 | 1.38 | 08-00220-02002 | 0.18 | 12° | ||
75.18 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 45 | 4 | 1.5 | 0.005~-0.005 | 1.61 | 1.68 | 1.76 | 1.84 | 2.04 | 08-00221-02052 | 0.18 | 12° | |
75.18 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 45 | 4 | 2 | 0.005~-0.005 | 2.13 | 2.23 | 2.33 | 2.44 | 2.71 | 08-00221-02053 | 0.18 | 12° | |
38.83 € | 1 | Available | 6 Days | 0.5 | 0.05 | 0.4 | 45 | 4 | 5 | 0.005~-0.005 | 5.31 | 5.55 | 5.81 | 6.09 | 6.76 | 08-00221-05054 | 0.46 | 12° | |
49.89 € | 1 | Available | 6 Days | 0.5 | 0.05 | 0.4 | 50 | 6 | 5 | 0.005~-0.005 | 5.31 | 5.55 | 5.81 | 6.09 | 6.76 | 08-00220-05008 | 0.46 | 12° | |
38.83 € | 1 | Available | 6 Days | 0.5 | 0.1 | 0.4 | 45 | 4 | 6 | 0.005~-0.005 | 6.35 | 6.64 | 6.95 | 7.29 | 8.1 | 08-00221-05055 | 0.46 | 12° |