Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHRH230R-0.9-R0.1-8
Part Number
|
---|
MHRH230R-0.9-R0.1-8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.85 € | 1 | Available | 6 Days | 0.9 | 0.1 | 0.7 | 50 | 8 | 8.46 | 8.83 | 9.24 | 9.69 | 10.74 | 08-00227-09105 | 0.85 |
Loading...
work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper / Resin | Number of flutes(sheet) | 2 | Type | Long-Neck Radius |
---|---|---|---|---|---|
Shank diameter (d)(mm) | 4 | Machining Application | Plane / Side / Curved surface / Groove / Plunging (Z feed) | Coating | For High Hardness (Silicone Group) |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | R Precision(μm) | 0.005~-0.005 | (γ) Neck Angle(°) | 12° |
This page is MHRH230R MUGEN-COATING PREMIUM 2-Flute Long Neck Radius End Mill for Hardened Steels, part number MHRH230R-0.9-R0.1-8.
You can find the detail information about specifications and dimensions on part number MHRH230R-0.9-R0.1-8.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Underneck length (ℓ1)(mm)
Actual Effective Length for Workpiece Gradient Angle of 30'(mm)
Actual effective length at work slope angle 1°(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°(mm)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHRH230R-0.2-R0.05-0.5 |
MHRH230R-0.2-R0.05-1 |
MHRH230R-0.2-R0.05-1.5 |
MHRH230R-0.2-R0.05-2 |
MHRH230R-0.3-R0.05-1 |
MHRH230R-0.3-R0.05-1.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Underneck length (ℓ1) (mm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.23 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 45 | 0.5 | 0.56 | 0.59 | 0.61 | 0.64 | 0.71 | 08-00227-02051 | 0.18 | |
101.23 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 45 | 1 | 1.08 | 1.13 | 1.18 | 1.24 | 1.37 | 08-00227-02053 | 0.18 | |
119.36 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 45 | 1.5 | 1.61 | 1.68 | 1.75 | 1.84 | 2.03 | 08-00227-02055 | 0.18 | |
130.80 € | 1 | Available | 6 Days | 0.2 | 0.05 | 0.15 | 45 | 2 | 2.13 | 2.22 | 2.32 | 2.43 | 2.7 | 08-00227-02057 | 0.18 | |
98.37 € | 1 | Available | 6 Days | 0.3 | 0.05 | 0.25 | 45 | 1 | 1.08 | 1.13 | 1.18 | 1.24 | 1.37 | 08-00227-03051 | 0.28 | |
107.21 € | 1 | Available | 6 Days | 0.3 | 0.05 | 0.25 | 45 | 1.5 | 1.61 | 1.68 | 1.75 | 1.84 | 2.03 | 08-00227-03052 | 0.28 |