Epoch Deep Radius EPDR2□□□-□□.□-□□□-TH (EPDR2008-6-01-TH)

Epoch Deep Radius EPDR2□□□-□□.□-□□□-TH EPDR2008-6-01-TH
  • Volume Discount

Product Details:

Manufacturer part number: EPDR2008-6-01-TH

Brand: HITACHI TOOL

Price: 71.12

Delivery time: 8 Days


Technical Data:

Blade diameter (D): 0.8 φ

R Size: 0.1 mm

Blade length (ℓ): 0.5 mm

Overall Length (L): 50 mm

Shank diameter (d): 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPDR2008-6-01-TH

Part Number
EPDR2008-6-01-TH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
Neck R
(mm)
Interference Angle θκ
(°)
Actual Effective Neck Length with Respect to Gradient Angle 0.5°
(mm)
Actual Effective Neck Length with Respect to Gradient Angle 1°
(mm)
Actual Effective Neck Length with Respect to Gradient Angle 1.5°
(mm)
Actual Effective Neck Length with Respect to Gradient Angle 2°
(mm)
Actual Effective Neck Length with Respect to Gradient Angle 3°
(mm)

71.12 €

1 Available 8 Days 0.80.10.550460.7776.777.027.47.717.998.48

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 2 Type Long-Neck Radius
Machining Application Curved surface / Groove / Plunging (Z feed) Coating ATH/TH/AT Coating Torsion Angle (θ) Standard Helix (30˚ to 40˚)
R Precision(μm) 0.005~-0.005 O.D. Tolerance(mm) 0~-0.015 Shank diameter tolerance(mm) 0~-0.005
Coating Details TH coat

Tech Support