Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TTB64-2
Part Number
|
---|
TTB64-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | Shank F (mm) | θ | Shipment Unit (Book) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.42 € | 10 | 7 Days | 16 | 190 | 16 | 2-16 | 18 | 13 | 5.5 | 3 | 25° | 10 |
Loading...
JIS Standard | 64 Type Square Nose Straight Tool | Product Type | Cutting Bit with High-Speed Blade | Material | High-speed steel |
---|---|---|---|---|---|
Paint | Gold |
This page is HSS Bit JIS64 Model S520 Model Planing Finish, part number TTB64-2.
You can find the detail information about specifications and dimensions on part number TTB64-2.
Configure
Basic Attributes
Type
Shank width(mm)
Shank Total Length(mm)
Shank height(mm)
Nominal Number
Tip Part A(mm)
Tip Part B(mm)
Tip Part C(mm)
Shank F(mm)
θ
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TTB64 |
TTB64-1 |
TTB64-11 |
TTB64-3 |
TTB64-4 |
TTB64-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | Shank F (mm) | θ | Shipment Unit (Book) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.00 € | 10 | 7 Days | 10 | 125 | 10 | 0-10 | 12 | 10 | 4 | 2 | 25° | 10 | ||
67.20 € | 10 | 7 Days | 13 | 160 | 13 | 1-13 | 15 | 12 | 5 | 3 | 25° | 10 | ||
286.57 € | 5 | 7 Days | 38 | 380 | 38 | 11-38 | 43 | 34 | 11 | 8 | 20° | 5 | ||
162.10 € | 1 | 6 Days | 19 | 220 | 19 | 3-19 | 22 | 19 | 7 | 4 | 20° | 1 | ||
98.97 € | 10 | 7 Days | 19 | 240 | 25 | 4-19X25 | 23 | 19 | 7 | 5 | 20° | 10 | ||
96.95 € | 1 | 7 Days | 22 | 240 | 22 | 5-22 | 28 | 20 | 7 | 5 | 20° | 10 |