HSS Bit JIS64 Model S520 Model Planing Finish (Part Numbers)

HSS Bit JIS64 Model S520 Model Planing Finish
[Features]
· The material used possesses both high temperature hardness and abrasion resistance superior compared to conventional high-speed steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TTB64-11

Part Number
TTB64-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
θ Shipment Unit
(Book)

286.57 €

5 7 Days 383803811-38433411820°5

Loading...

  1. 1

Basic information

JIS Standard 64 Type Square Nose Straight Tool Product Type Cutting Bit with High-Speed Blade Material High-speed steel
Paint Gold

This page is HSS Bit JIS64 Model S520 Model Planing Finish, part number TTB64-11.
You can find the detail information about specifications and dimensions on part number TTB64-11.

Variation of this product

Part Number
TTB64
TTB64-1
TTB64-2
TTB64-3
TTB64-4
TTB64-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank width
(mm)
Shank Total Length
(mm)
Shank height
(mm)
Nominal Number Tip Part A
(mm)
Tip Part B
(mm)
Tip Part C
(mm)
Shank F
(mm)
θ Shipment Unit
(Book)

65.00 €

10 7 Days 10125100-1012104225°10

67.20 €

10 7 Days 13160131-1315125325°10

70.42 €

10 7 Days 16190162-1618135.5325°10

162.10 €

1 6 Days 19220193-1922197420°1

98.97 €

10 7 Days 19240254-19X2523197520°10

96.95 €

1 7 Days 22240225-2228207520°10

Tech Support