Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40-1-P20
Part Number
|
---|
40-1-P20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | r | Material type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.51 € | 1 | 6 Days | 13 | 100 | 13 | 1 | 13 | 13 | 3 | 2 | P20 |
Loading...
JIS Standard | Type 40 Round tip tool (Left) | Product Type | Carbide bit | Material | Carbide |
---|---|---|---|---|---|
Shipment Unit(Book) | 1 |
This page is Carbide Bit JIS40 Left Hinge, part number 40-1-P20.
You can find the detail information about specifications and dimensions on part number 40-1-P20.
Configure
Basic Attributes
Type
Shank width(mm)
Shank Total Length(mm)
Shank height(mm)
Nominal Number
Tip Part A(mm)
Tip Part B(mm)
Tip Part C(mm)
r
Material type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
40-1-K10 |
40-1-M20 |
40-2-K10 |
40-2-M20 |
40-2-P20 |
40-3-K10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | r | Material type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.51 € | 1 | 6 Days | 13 | 100 | 13 | 1 | 13 | 13 | 3 | 2 | K10 | ||
47.51 € | 1 | 6 Days | 13 | 100 | 13 | 1 | 13 | 13 | 3 | 2 | M20 | ||
51.65 € | 1 | 6 Days | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 3 | K10 | ||
51.65 € | 1 | 6 Days | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 3 | M20 | ||
51.65 € | 1 | 6 Days | 16 | 120 | 16 | 2 | 16 | 16 | 4 | 3 | P20 | ||
74.35 € | 1 | 6 Days | 19 | 140 | 19 | 3 | 19 | 19 | 5 | 4 | K10 |