Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
34-2-K10
Part Number
|
---|
34-2-K10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | Shank E (mm) | r | Material type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
44.77 € | 1 | 6 Days | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 4 | 0.5 | K10 |
Loading...
JIS Standard | 34 Type Single Cutting Edge Bit (Left) | Product Type | Carbide bit | Material | Carbide |
---|---|---|---|---|---|
Shipment Unit(Book) | 1 |
This page is Carbide Bit JIS34 Left Hinge, part number 34-2-K10.
You can find the detail information about specifications and dimensions on part number 34-2-K10.
Configure
Basic Attributes
Type
Shank width(mm)
Shank Total Length(mm)
Shank height(mm)
Nominal Number
Tip Part A(mm)
Tip Part B(mm)
Tip Part C(mm)
Shank E(mm)
r
Material type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
34-1-K10 |
34-1-M20 |
34-1-P20 |
34-2-M20 |
34-2-P20 |
34-3-K10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | Shank E (mm) | r | Material type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.46 € | 1 | 6 Days | 13 | 100 | 13 | 1 | 13 | 9 | 3 | 4 | 0.5 | K10 | ||
43.46 € | 1 | 6 Days | 13 | 100 | 13 | 1 | 13 | 9 | 3 | 4 | 0.5 | M20 | ||
43.46 € | 1 | 6 Days | 13 | 100 | 13 | 1 | 13 | 9 | 3 | 4 | 0.5 | P20 | ||
44.77 € | 1 | 6 Days | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 4 | 0.5 | M20 | ||
26.69 € | 1 |
Same day
Stock | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 4 | 0.5 | P20 | ||
69.09 € | 1 | 6 Days | 19 | 140 | 19 | 3 | 19 | 13 | 5 | 5 | 0.5 | K10 |