Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
41-2-M20
Part Number
|
---|
41-2-M20 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | r | Material type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.78 € | 1 | 6 Days | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 0.5 | M20 |
Loading...
JIS Standard | Type 41 twin tool (Right) | Product Type | Carbide bit | Material | Carbide |
---|---|---|---|---|---|
Shipment Unit(Book) | 1 |
This page is Carbide Bit JIS41 Right Hinge, part number 41-2-M20.
You can find the detail information about specifications and dimensions on part number 41-2-M20.
Configure
Basic Attributes
Type
Shank width(mm)
Shank Total Length(mm)
Shank height(mm)
Nominal Number
Tip Part A(mm)
Tip Part B(mm)
Tip Part C(mm)
r
Material type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
41-1-K10 |
41-1-P20 |
41-2-K10 |
41-2-P20 |
41-3-K10 |
41-3-M20 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | r | Material type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.90 € | 1 | 6 Days | 13 | 100 | 13 | 1 | 13 | 9 | 3 | 0.5 | K10 | ||
47.90 € | 1 | 6 Days | 13 | 100 | 13 | 1 | 13 | 9 | 3 | 0.5 | P20 | ||
54.78 € | 1 | 6 Days | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 0.5 | K10 | ||
54.78 € | 1 | 6 Days | 16 | 120 | 16 | 2 | 16 | 11 | 4 | 0.5 | P20 | ||
79.54 € | 1 | 6 Days | 19 | 140 | 19 | 3 | 19 | 13 | 5 | 0.5 | K10 | ||
49.58 € | 1 | 6 Days | 19 | 140 | 19 | 3 | 19 | 13 | 5 | 0.5 | M20 |