Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
W514-1-K10
Part Number
|
---|
W514-1-K10 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | Shank D (mm) | Shank E (mm) | Shank F (mm) | Shank G (mm) | Material type | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.95 € | 1 | Available | 7 Days | 13 | 145 | 13 | 1 | 10 | 10 | 3 | 10 | 50 | 6 | 9 | K10 |
Loading...
JIS Standard | Type 11 Similar product | Product Type | Carbide bit | Material | Carbide |
---|---|---|---|---|---|
Shipment Unit(Book) | 1 |
This page is Carbide Bit W514 Round Tip Hole Rough Dressing, part number W514-1-K10.
You can find the detail information about specifications and dimensions on part number W514-1-K10.
Configure
Basic Attributes
Type
Shank width(mm)
Shank Total Length(mm)
Shank height(mm)
Nominal Number
Tip Part A(mm)
Tip Part B(mm)
Tip Part C(mm)
Shank D(mm)
Shank E(mm)
Shank F(mm)
Shank G(mm)
Material type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
W514-1-M20 |
W514-1-P20 |
W514-2-K10 |
W514-2-M20 |
W514-2-P20 |
W514-3-K10 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank width (mm) | Shank Total Length (mm) | Shank height (mm) | Nominal Number | Tip Part A (mm) | Tip Part B (mm) | Tip Part C (mm) | Shank D (mm) | Shank E (mm) | Shank F (mm) | Shank G (mm) | Material type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.95 € | 1 | Available | 7 Days | 13 | 145 | 13 | 1 | 10 | 10 | 3 | 10 | 50 | 6 | 9 | M20 | |
27.95 € | 1 | Available | 7 Days | 13 | 145 | 13 | 1 | 10 | 10 | 3 | 10 | 50 | 6 | 9 | P20 | |
33.74 € | 1 | Available | 7 Days | 16 | 175 | 16 | 2 | 13 | 13 | 3 | 12.5 | 65 | 7 | 11 | K10 | |
33.74 € | 1 | Available | 7 Days | 16 | 175 | 16 | 2 | 13 | 13 | 3 | 12.5 | 65 | 7 | 11 | M20 | |
33.74 € | 1 | Available | 7 Days | 16 | 175 | 16 | 2 | 13 | 13 | 3 | 12.5 | 65 | 7 | 11 | P20 | |
38.06 € | 1 | Available | 7 Days | 19 | 195 | 19 | 3 | 16 | 16 | 4 | 15 | 75 | 8 | 13 | K10 |