Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PFD1212-27M
Part Number
|
---|
PFD1212-27M |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | Mass (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
121.77 € | 1 | 7 Days | 12 | 12 | 37 | 14 | 27 | 10 | 39 | 17 | 30° | 7 | 30° | 4.5 | 25 | 4 | - | 53 |
Loading...
Material | SCM440 | Heat Treatment | Tempering HRC45-55 | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
A Size Tolerance | h6mm | B Dimension Tolerance | h5mm |
This page is Flange Locating Pin (Diamond Pin), part number PFD1212-27M.
You can find the detail information about specifications and dimensions on part number PFD1212-27M.
Configure
Basic Attributes
O(mm)
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
K(mm)
L(mm)
M(mm)
N(mm)
Mass(g)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PFD0612-27M |
PFD0808-32 |
PFD0810-48 |
PFD1212-32M |
PFD1212-48 |
PFD1312-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
111.76 € | 1 | 7 Days | 6 | 12 | 37 | 9 | 27 | 10 | 39 | 17 | 30° | 2.5 | 30° | 2.5 | 25 | 4 | - | 64 | ||
117.79 € | 1 | 7 Days | 8 | 8 | 42.5 | 14.5 | 32.5 | 10 | 39 | 15 | 30° | 2 | 30° | 3.2 | 25 | 4 | - | 59 | ||
116.76 € | 1 | 7 Days | 8 | 10 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 3.2 | 34 | 8 | - | 152 | ||
122.61 € | 1 | 7 Days | 12 | 12 | 42 | 14 | 32 | 10 | 39 | 17 | 30° | 7 | 30° | 4.5 | 25 | 4 | - | 70 | ||
125.27 € | 1 | 7 Days | 12 | 12 | 55 | 15 | 48 | 7 | 52 | 17 | 45° | 2 | 30° | 4.5 | 34 | 8 | - | 156 | ||
104.96 € | 1 | 7 Days | 13 | 12 | 32 | 9 | 22 | 10 | 39 | 17 | 30° | 2 | 30° | 4.5 | 25 | 4 | - | 56 |