Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11427-25030
Part Number
|
---|
11427-25030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (kg) | Applicable Bolt | Tolerance of B (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
80.16 € | 1 | Available | 10 Days | 36 | 30 | 13 | M8 | 6 | 10.5 | 19 | 13 | 0.12 | M12 | 0 -0.013 |
Loading...
Material | SCM420 | Heat Treatment | Hardening HRC60 | Surface Treatment | Black oxide finish |
---|
This page is Eccentric Height Cylinder, part number 11427-25030.
You can find the detail information about specifications and dimensions on part number 11427-25030.
Configure
Basic Attributes
Type
A(mm)
B(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
Mass(kg)
Applicable Bolt
Tolerance of B(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
11427-25006 |
11427-25007 |
11427-25008 |
11427-25040 |
11427-25050 |
11427-35003 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (kg) | Applicable Bolt | Tolerance of B (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.50 € | 1 | Available | 10 Days | 36 | 6 | 13 | 6 | - | - | - | - | 0.04 | M12 | 0 -0.008 | |
53.41 € | 1 | Available | 10 Days | 36 | 7 | 13 | 6 | - | - | - | - | 0.05 | M12 | 0 -0.009 | |
53.41 € | 1 | Available | 10 Days | 36 | 8 | 13 | 6 | - | - | - | - | 0.05 | M12 | 0 -0.009 | |
81.06 € | 1 | Available | 10 Days | 36 | 40 | 13 | M8 | 6 | 10.5 | 19 | 13 | 0.24 | M12 | 0 -0.016 | |
81.57 € | 1 | Available | 10 Days | 36 | 50 | 13 | M8 | 6 | 10.5 | 19 | 13 | 0.31 | M12 | 0 -0.016 | |
69.59 € | 1 | Available | 10 Days | 56 | 3 | 18 | 10.5 | - | - | - | - | 0.05 | M16 | 0 -0.006 |