Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K(mm) | 0.02/300 | L(mm) | 0.02/300 | Number of Mounting Holes | 6 |
---|---|---|---|---|---|
Grind finish and base with upper surface finish | NA | Material | FC250 | Heat Treatment | Annealed |
Surface Treatment | Paint (black scale section) |
Configure
Basic Attributes
B(mm)
Type
A(mm)
C(mm)
D(mm)
E(mm)
F(mm)
G(mm)
H(mm)
I(mm)
J(mm)
Mounting Hole Diameter(φ mm)
Filter by standard shipping days
Optional Attributes