Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MHRH430R-3-R0.5-4
Part Number
|
---|
MHRH430R-3-R0.5-4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63.40 € | 1 | Available | 6 Days | 3 | 0.5 | 2.5 | - | 50 | 6 | 4 | 0.01 to -0.01 | 4.51 | 4.69 | 4.89 | 5.11 | 5.61 | 08-00237-30512 | 2.85 | 12° |
Loading...
This page is MHRH430R MUGEN COATING Premium 4-Flute Long Neck Radius End Mill For Hardened Steels, part number MHRH430R-3-R0.5-4.
You can find the detail information about specifications and dimensions on part number MHRH430R-3-R0.5-4.
Configure
Basic Attributes
Number of flutes(sheet)
Type
Blade diameter (D)(φ)
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Underneck length (ℓ1)(mm)
R Precision(μm)
Actual Effective Length for Workpiece Gradient Angle of 30'(mm)
Actual effective length at work slope angle 1°(mm)
Actual Effective Length for Workpiece Gradient Angle of 1°30'(mm)
Actual Effective Length for Workpiece Gradient Angle of 2°(mm)
Actual Effective Length for Workpiece Gradient Angle of 3°(mm)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MHRH430R-1-R0.05-4 |
MHRH430R-1-R0.05-5 |
MHRH430R-1-R0.05-6 |
MHRH430R-3-R0.5-6 |
MHRH430R-3-R0.5-8 |
MHRH430R-3-R1-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | R Size (mm) | Blade length (ℓ) (mm) | Number of flutes (sheet) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Underneck length (ℓ1) (mm) | R Precision (μm) | Actual Effective Length for Workpiece Gradient Angle of 30' (mm) | Actual effective length at work slope angle 1° (mm) | Actual Effective Length for Workpiece Gradient Angle of 1°30' (mm) | Actual Effective Length for Workpiece Gradient Angle of 2° (mm) | Actual Effective Length for Workpiece Gradient Angle of 3° (mm) | Manufacturer Code | (d2) Neck Diameter (mm) | (γ) Neck Angle (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.46 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 4 | 0.005~-0.005 | 4.29 | 4.48 | 4.69 | 4.92 | 5.46 | 08-00237-10051 | 0.95 | 12° | |
63.54 € | 1 | 6 Days | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 5 | 0.005~-0.005 | 5.34 | 5.57 | 5.83 | 6.12 | 6.79 | 08-00237-10052 | 0.95 | 12° | ||
67.85 € | 1 | Available | 6 Days | 1 | 0.05 | 0.8 | 4 | 50 | 4 | 6 | 0.005~-0.005 | 6.38 | 6.66 | 6.98 | 7.32 | 8.11 | 08-00237-10053 | 0.95 | 12° | |
63.40 € | 1 | Available | 6 Days | 3 | 0.5 | 2.5 | - | 50 | 6 | 6 | 0.01 to -0.01 | 6.60 | 6.87 | 7.17 | 7.50 | 8.26 | 08-00237-30500 | 2.85 | 12° | |
63.07 € | 1 | Available | 6 Days | 3 | 0.5 | 2.5 | 4 | 50 | 6 | 8 | 0.01~-0.01 | 8.69 | 9.06 | 9.46 | 9.91 | 10.92 | 08-00237-30501 | 2.85 | 12° | |
75.47 € | 1 | Available | 6 Days | 3 | 1 | 2.5 | 4 | 50 | 6 | 12 | 0.01~-0.01 | 12.84 | 13.37 | 13.96 | 14.6 | 16.07 | 08-00237-31003 | 2.85 | 12° |