Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
33-0-ST120
Part Number
|
---|
33-0-ST120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | JIS Standard | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Selfishly | Shank size E | Tip Size A | Tip Size B | Tip Size C | Tip Size r | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.48 € | 1 | Available | 6 Days | 33 Type Single Cutting Edge Bit (Right) | 10 | ST120 | 80 | 10 | 04-0 | Right-hand | - | 10 | 6 | 3 | 0.3 |
Loading...
Product Type | Carbide bit | Number Contained In A Packet | 1 |
---|
This page is JIS Standard Single Cutter Bit 33 Type, 34 Type, part number 33-0-ST120.
You can find the detail information about specifications and dimensions on part number 33-0-ST120.
Configure
Basic Attributes
Shank size E
Type
JIS Standard
Shank size W(mm)
Material
Shank size L(mm)
Shank size H(mm)
Compatible Bit
Selfishly
Tip Size A
Tip Size B
Tip Size C
Tip Size r
Filter by standard shipping days
Optional Attributes
Part Number |
---|
33-0-HT103 |
33-0-HT110 |
33-0-HT120 |
33-0-UT120 |
33-1-HT110 |
33-1-HT120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | JIS Standard | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Selfishly | Shank size E | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.29 € | 1 | Available | 5 Days | 33 Type Single Cutting Edge Bit (Right) | 10 | HT103 | 80 | 10 | 04-0 | Right-hand | - | 10 | 6 | 3 | 0.3 | |
16.23 € | 1 | Available | 5 Days | 33 Type Single Cutting Edge Bit (Right) | 10 | HT110 | 80 | 10 | 04-0 | Right-hand | - | 10 | 6 | 3 | 0.3 | |
20.29 € | 1 | Available | 5 Days | 33 Type Single Cutting Edge Bit (Right) | 10 | HT120 | 80 | 10 | 04-0 | Right-hand | - | 10 | 6 | 3 | 0.3 | |
16.23 € | 1 | Available | 9 Days | 33 Type Single Cutting Edge Bit (Right) | 10 | UT120 | 80 | 10 | 04-0 | Right-hand | - | 10 | 6 | 3 | 0.3 | |
21.12 € | 1 | Available | 6 Days | 33 Type Single Cutting Edge Bit (Right) | 13 | HT110 | 100 | 13 | 04-1 | Right-hand | 4 | 13 | 9 | 3 | 0.5 | |
25.43 € | 10 | 13 Days | 33 Type Single Cutting Edge Bit (Right) | 13 | HT120 | 100 | 13 | 04-1 | Right-hand | 4 | 13 | 9 | 3 | 0.5 |