Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
38-2-UT120
Part Number
|
---|
38-2-UT120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | JIS Standard | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Selfishly | Tip Size A | Tip Size C | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.23 € | 10 | 13 Days | 38 Type Corner Bit (Left) | 16 | UT120 | 120 | 16 | 03-2 | Left-hand | 15 | 4 |
Loading...
Product Type | Carbide bit | Tip Size r | 0.5 | Number Contained In A Packet | 1 |
---|
This page is JIS Standard Corner Bit 37 Type, 38 Type, part number 38-2-UT120.
You can find the detail information about specifications and dimensions on part number 38-2-UT120.
Configure
Basic Attributes
Type
JIS Standard
Shank size W(mm)
Material
Shank size L(mm)
Shank size H(mm)
Compatible Bit
Selfishly
Tip Size A
Tip Size C
Filter by standard shipping days
Optional Attributes
Part Number |
---|
37-1-UT120 |
37-2-HT110 |
37-2-ST120 |
38-3-HT120 |
38-3-ST120 |
38-3-UT120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | JIS Standard | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Selfishly | Tip Size A | Tip Size C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.86 € | 10 | 13 Days | 37 Type Corner Bit (Right) | 13 | UT120 | 100 | 13 | 03-1 | Right-hand | 12 | 3 | ||
31.23 € | 10 | 13 Days | 37 Type Corner Bit (Right) | 16 | HT110 | 120 | 16 | 03-2 | Right-hand | 15 | 4 | ||
31.23 € | 10 | 13 Days | 37 Type Corner Bit (Right) | 16 | ST120 | 120 | 16 | 03-2 | Right-hand | 15 | 4 | ||
43.93 € | 10 | 13 Days | 38 Type Corner Bit (Left) | 19 | HT120 | 140 | 19 | 03-3 | Left-hand | 18 | 5 | ||
43.93 € | 10 | 13 Days | 38 Type Corner Bit (Left) | 19 | ST120 | 140 | 19 | 03-3 | Left-hand | 18 | 5 | ||
43.93 € | 10 | 13 Days | 38 Type Corner Bit (Left) | 19 | UT120 | 140 | 19 | 03-3 | Left-hand | 18 | 5 |