Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
40-4-UT120
Part Number
|
---|
40-4-UT120 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | JIS Standard | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Selfishly | Tip Size A | Tip Size B | Tip Size C | Tip Size r | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.03 € | 1 | Available | 8 Days | Type 40 Round tip tool (Left) | 25 | UT120 | 160 | 25 | 06-4 | Left-hand | 22 | 22 | 6 | 4 |
Loading...
Product Type | Carbide bit | Number Contained In A Packet | 1 |
---|
This page is JIS Standard Round End Corner Bit 39 Type, 40 Type, part number 40-4-UT120.
You can find the detail information about specifications and dimensions on part number 40-4-UT120.
Configure
Basic Attributes
Type
JIS Standard
Shank size W(mm)
Material
Shank size L(mm)
Shank size H(mm)
Compatible Bit
Selfishly
Tip Size A
Tip Size B
Tip Size C
Tip Size r
Filter by standard shipping days
Optional Attributes
Part Number |
---|
39-0-ST120 |
39-0-UT120 |
39-1-UT120 |
39-2-HT110 |
39-2-HT120 |
39-2-ST120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | JIS Standard | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Selfishly | Tip Size A | Tip Size B | Tip Size C | Tip Size r |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.81 € | 1 | Available | 13 Days | 39 Type Round Tip Corner Bit (Right) | 10 | ST120 | 80 | 10 | 06-0 | Right-hand | 10 | 10 | 3 | 2 | |
15.81 € | 1 | Available | 13 Days | 39 Type Round Tip Corner Bit (Right) | 10 | UT120 | 80 | 10 | 06-0 | Right-hand | 10 | 10 | 3 | 2 | |
20.12 € | 1 | Available | 13 Days | 39 Type Round Tip Corner Bit (Right) | 13 | UT120 | 100 | 13 | 06-1 | Right-hand | 13 | 13 | 3 | 2 | |
26.47 € | 1 | Available | 8 Days | 39 Type Round Tip Corner Bit (Right) | 16 | HT110 | 120 | 16 | 06-2 | Right-hand | 16 | 16 | 4 | 3 | |
35.79 € | 10 | 13 Days | 39 Type Round Tip Corner Bit (Right) | 16 | HT120 | 120 | 16 | 06-2 | Right-hand | 16 | 16 | 4 | 3 | ||
24.68 € | 1 | Available | 9 Days | 39 Type Round Tip Corner Bit (Right) | 16 | ST120 | 120 | 16 | 06-2 | Right-hand | 16 | 16 | 4 | 3 |