Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42-2-HT110
Part Number
|
---|
42-2-HT110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | JIS Standard | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Selfishly | Tip Size A | Tip Size B | Tip Size C | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
36.88 € | 1 | Available | 9 Days | Type 42 twin tool (Left) | 16 | HT110 | 120 | 16 | 02-2 | Left-hand | 16 | 11 | 4 |
Loading...
Product Type | Carbide bit | Tip Size r | 0.5 | Number Contained In A Packet | 1 |
---|
This page is JIS Standard Angled Bit 41 Type, 42 Type, part number 42-2-HT110.
You can find the detail information about specifications and dimensions on part number 42-2-HT110.
Configure
Basic Attributes
Type
JIS Standard
Shank size W(mm)
Material
Shank size L(mm)
Shank size H(mm)
Compatible Bit
Selfishly
Tip Size A
Tip Size B
Tip Size C
Filter by standard shipping days
Optional Attributes
Part Number |
---|
41-2-HT110 |
41-2-HT120 |
41-2-ST120 |
42-2-HT120 |
42-2-ST110 |
42-2-ST120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | JIS Standard | Shank size W (mm) | Material | Shank size L (mm) | Shank size H (mm) | Compatible Bit | Selfishly | Tip Size A | Tip Size B | Tip Size C |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.59 € | 1 | Available | 9 Days | Type 41 twin tool (Right) | 16 | HT110 | 120 | 16 | 02-2 | Right-hand | 16 | 11 | 4 | |
36.88 € | 1 | Available | 9 Days | Type 41 twin tool (Right) | 16 | HT120 | 120 | 16 | 02-2 | Right-hand | 16 | 11 | 4 | |
27.59 € | 1 | Available | 5 Days | Type 41 twin tool (Right) | 16 | ST120 | 120 | 16 | 02-2 | Right-hand | 16 | 11 | 4 | |
36.88 € | 1 | Available | 9 Days | Type 42 twin tool (Left) | 16 | HT120 | 120 | 16 | 02-2 | Left-hand | 16 | 11 | 4 | |
36.88 € | 1 | Available | 9 Days | Type 42 twin tool (Left) | 16 | ST110 | 120 | 16 | 02-2 | Left-hand | 16 | 11 | 4 | |
36.88 € | 1 | Available | 9 Days | Type 42 twin tool (Left) | 16 | ST120 | 120 | 16 | 02-2 | Left-hand | 16 | 11 | 4 |