Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OAC4RA-3
Part Number
|
---|
OAC4RA-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
138.94 € | 1 | 10 Days | 3 | 0.4 | 2.5 | 4 | 60 | 3 | 4.18 | 2.57 | 3.94 | For Pressurization | AS568A 201~284 |
Loading...
Single corner(°) | 15 | Number of flutes | 4 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
This page is Carbide Dove Tail Cutter 4-Flute for O-Ring for Rough Stainless Steel Applications, part number OAC4RA-3.
You can find the detail information about specifications and dimensions on part number OAC4RA-3.
Configure
Basic Attributes
Type
Blade Length(mm)
R
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Extension intersection(mm)
Small Diameter(mm)
Outer Diameter(mm)
Applicable O-Ring Standards
Applicable O-Ring Nominal Number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OAC4RA-1 |
OAC4RA-2 |
OAC4RA-4 |
OAC4RA-5 |
OAC4RA-6 |
OAC4RA-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.80 € | 1 |
Same day
Stock | 1.5 | 0.2 | 1 | 4 | 50 | 3 | 1.89 | 1.09 | 1.77 | For Pressurization | AS568A 004~050 | ||
115.10 € | 1 | 6 Days | 2.2 | 0.2 | 1.7 | 4 | 50 | 3 | 2.96 | 1.78 | 2.84 | For Pressurization | AS568A 102~178 | ||
169.92 € | 1 | 6 Days | 4.5 | 0.4 | 4 | 6 | 60 | 6 | 6.48 | 4.07 | 6.24 | For Pressurization | AS568A 309~395 | ||
200.21 € | 1 | 6 Days | 6 | 0.8 | 5.5 | 7 | 80 | 10 | 8.78 | 5.56 | 8.29 | For Pressurization | AS568A 425~475 | ||
115.11 € | 1 | 6 Days | 2.7 | 0.4 | 2.6 | 4 | 60 | 3 | 4.14 | 2.69 | 3.89 | Vacuum | AS568A 201~284 | ||
169.92 € | 1 | 6 Days | 4.1 | 0.4 | 4.2 | 6 | 60 | 6 | 6.47 | 4.27 | 6.22 | Vacuum | AS568A 309~395 |