Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OAC2A-5
Part Number
|
---|
OAC2A-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
198.88 € | 1 | 6 Days | 6 | 0.8 | 5.7 | 7 | 80 | 12 | 11.08 | 5.76 | 10.22 | For Pressurization | AS568A 425~475 |
Loading...
Single corner(°) | 24 | Number of flutes | 2 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
This page is Carbide Dove Tail Cutter 2-Flute for O-Ring for Aluminum Applications, part number OAC2A-5.
You can find the detail information about specifications and dimensions on part number OAC2A-5.
Configure
Basic Attributes
Type
Blade Length(mm)
R
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Extension intersection(mm)
Small Diameter(mm)
Outer Diameter(mm)
Applicable O-Ring Standards
Applicable O-Ring Nominal Number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OAC2A-2 |
OAC2A-3 |
OAC2A-4 |
OAC2A-6 |
OAC2A-7 |
OAC2A-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
120.87 € | 1 | 6 Days | 2.2 | 0.2 | 1.9 | 4 | 50 | 3 | 3.95 | 1.98 | 3.73 | For Pressurization | AS568A 102~178 | ||
117.28 € | 1 | 6 Days | 3 | 0.4 | 2.7 | 6 | 60 | 6 | 5.44 | 2.77 | 5.01 | For Pressurization | AS568A 201~284 | ||
176.21 € | 1 | 10 Days | 4.5 | 0.4 | 4.2 | 6 | 60 | 8 | 8.31 | 4.27 | 7.88 | For Pressurization | AS568A 309~395 | ||
117.28 € | 1 | 10 Days | 2.7 | 0.4 | 2.8 | 6 | 60 | 6 | 5.31 | 2.89 | 4.87 | Vacuum | AS568A 201~284 | ||
176.21 € | 1 | 6 Days | 4.1 | 0.4 | 4.4 | 6 | 60 | 8 | 8.1 | 4.44 | 7.67 | Vacuum | AS568A 309~395 | ||
197.85 € | 1 | 6 Days | 5.4 | 0.8 | 5.9 | 7 | 80 | 12 | 10.76 | 5.94 | 9.9 | Vacuum | AS568A 425~475 |