Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
OACR2G-2
Part Number
|
---|
OACR2G-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190.28 € | 1 | 6 Days | 4.7 | 0.4/0.4 | 6.62 | 7 | 60 | 10 | 5.18 | 8.5 | For Pressurization | JIS B2401 G150~G300 |
Loading...
Single corner(°) | 24 | Number of flutes | 2 | Material | Carbide |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±20′ | R Tolerance | ±0.1/0~+0.05 |
This page is Carbide Dove Tail Cutter with Round Chamfering for O-Ring, part number OACR2G-2.
You can find the detail information about specifications and dimensions on part number OACR2G-2.
Configure
Basic Attributes
Type
Blade Length(mm)
R
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Small Diameter(mm)
Outer Diameter(mm)
Applicable O-Ring Standards
Applicable O-Ring Nominal Number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
OACR2A-6 |
OACR2A-7 |
OACR2A-8 |
OACR2P-3 |
OACR2P-4 |
OACR2P-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.34 € | 1 | 6 Days | 2.51 | 0.4/0.25 | 4.52 | 6 | 60 | 6 | 3.34 | 4.87 | Vacuum | AS568A 201~284 | ||
203.57 € | 1 | 6 Days | 3.91 | 0.4/0.38 | 6.44 | 6 | 60 | 8 | 5.03 | 7.67 | Vacuum | AS568A 309~395 | ||
227.26 € | 1 | 6 Days | 5.21 | 0.8/0.38 | 7.94 | 7 | 80 | 12 | 6.53 | 9.9 | Vacuum | AS568A 425~475 | ||
135.34 € | 1 | 6 Days | 2.8 | 0.4/0.2 | 4.26 | 6 | 60 | 6 | 3.17 | 5.01 | For Pressurization | JIS B2401 P22A~P50 | ||
190.28 € | 1 | 6 Days | 4.7 | 0.4/0.4 | 6.62 | 7 | 60 | 10 | 5.18 | 8.5 | For Pressurization | JIS B2401 P48A~P150 | ||
242.23 € | 1 | 6 Days | 7 | 0.8/0.5 | 9.25 | 7 | 80 | 12 | 7.64 | 12.47 | For Pressurization | JIS B2401 P150A~P400 |