Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HOAC4-AP-5
Part Number
|
---|
HOAC4-AP-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
272.91 € | 1 | 6 Days | 7.2 | 0.8 | 6.85 | 7 | 80 | 12 | 13.33 | 6.92 | 12.47 | For Pressurization | JIS B2401 P150A~P400 |
Loading...
Single corner(°) | 24 | Number of flutes | 4 | Material | Powder high-speed steel |
---|---|---|---|---|---|
blade shape | Right blade right torsion | Torsion Angle degree | 15° | Shank tolerance | h6 |
Angle Tolerance | ±30′ | R Tolerance | -0.05~0 |
This page is Dove Tail Cutter 4-Flute for O-Ring, part number HOAC4-AP-5.
You can find the detail information about specifications and dimensions on part number HOAC4-AP-5.
Configure
Basic Attributes
Type
Blade Length(mm)
R
Neck diameter(mm)
Neck length(mm)
Overall Length(mm)
shank diameter(mm)
Extension intersection(mm)
Small Diameter(mm)
Outer Diameter(mm)
Applicable O-Ring Standards
Applicable O-Ring Nominal Number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HOAC4-AA-6 |
HOAC4-AA-7 |
HOAC4-AA-8 |
HOAC4-AP-6 |
HOAC4-AP-7 |
HOAC4-AP-8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade Length (mm) | R | Neck diameter (mm) | Neck length (mm) | Overall Length (mm) | shank diameter (mm) | Extension intersection (mm) | Small Diameter (mm) | Outer Diameter (mm) | Applicable O-Ring Standards | Applicable O-Ring Nominal Number |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
159.55 € | 1 | 6 Days | 2.7 | 0.4 | 2.8 | 6 | 60 | 6 | 5.31 | 2.89 | 4.87 | Vacuum | AS568A 201~284 | ||
191.09 € | 1 | 6 Days | 4.1 | 0.4 | 4.4 | 6 | 60 | 8 | 8.1 | 4.44 | 7.67 | Vacuum | AS568A 309~395 | ||
231.62 € | 1 | 6 Days | 5.4 | 0.8 | 5.9 | 7 | 80 | 12 | 10.76 | 5.94 | 9.9 | Vacuum | AS568A 425~475 | ||
159.55 € | 1 | 6 Days | 2.7 | 0.4 | 2.8 | 6 | 60 | 6 | 5.28 | 2.87 | 4.84 | Vacuum | JIS B2401 P22A~P50 | ||
206.64 € | 1 | 6 Days | 4.4 | 0.4 | 4.7 | 7 | 60 | 10 | 8.69 | 4.77 | 8.26 | Vacuum | JIS B2401 P48A~P150 | ||
256.85 € | 1 | 6 Days | 6.5 | 0.8 | 7.1 | 7 | 80 | 12 | 12.96 | 7.17 | 12.09 | Vacuum | JIS B2401 P150A~P400 |