AHX640W Milling Cutter for Surface Milling (for Cast Iron High Feed), for mm-Size Arbor (AHX640W-100B10L)

AHX640W Milling Cutter for Surface Milling (for Cast Iron High Feed), for mm-Size Arbor AHX640W-100B10L

Product Details:

Manufacturer part number: AHX640W-100B10L

Brand: MITSUBISHI MATERIALS

Price: 1,123.60

Delivery time: 9 Days


Technical Data:

Blade diameter D: 100 mm

Overall length (L): 50 mm

Weight: 2.1 kg

Total number of flutes: 10 Sheets

Keyway Width KWW: 14.4


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHX640W-100B10L

Part Number
AHX640W-100B10L
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Weight
(kg)
Total number of flutes
(Sheets)
Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Tip diameter
(mm)
Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)

1,123.60 €

1 9 Days 100502.11014.47032328112.645-

Loading...

  1. 1

Basic information

Maximum Cutting Depth (Ap)(mm) 6 Machining Application Details Face Milling (Steel High Speed Feeding)

Tech Support