Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
APX4K-050A09A042RA |
APX4K-063A16A056RA |
APX4KR06316CA056A |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Overall length (L) (mm) | Number of flutes (sheet) | Maximum Cutting Depth (Ap) (mm) | Keyway Width KWW | Details Type | Main Body Outermost Diameter BD (mm) | Arbor mounted diameter DCON (mm) | Inset height CBDP (mm) | Key Groove Depth L8 (mm) | Effective rows of blade (Column) | Bolt Hole Diameter DAH (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,382.18 € | 1 | 8 Days | 50 | 65 | 9 | 42 | 10.4 | for Millimeter Size Arbor / Shell Type | 48 | 22 | 22 | 6.3 | 3 | 11 | ||
1,618.60 € | 1 | 9 Days | 63 | 85 | 16 | 56 | 12.4 | Shell type | 60.7 | 27 | 28 | 7 | 4 | 13 | ||
1,618.60 € | 1 | 9 Days | 63 | 85 | 16 | 56 | 9.5 | Shell type | 60.7 | 25.4 | 26 | 6 | 4 | 13 |
Loading...
Machining Application | Side / Groove | Wrench | TIP15W | Applicable Insert | AOMT1848○○PEER-○ |
---|---|---|---|---|---|
Clamp Screw | TPS43 | Seizure Inhibitor | MK1KS |
Configure
Basic Attributes
Blade diameter D(mm)
Overall length (L)(mm)
Number of flutes(sheet)
Maximum Cutting Depth (Ap)(mm)
Keyway Width KWW
Details Type
Main Body Outermost Diameter BD(mm)
Type
Filter by standard shipping days
Optional Attributes