ASX445 Type Front Face Mill ASX445

ASX445 Type Front Face Mill ASX445
High precision no-polish type 20° positive insert. Screw-on type clamp. Chip breaker that matches machining application. Carbide Sheet Used for High Rigidity

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ASX445-050A03R
ASX445-050A04R
ASX445-050A05R
ASX445-063A04R
ASX445-063A05R
ASX445-063A06R
ASX445-200C08R
ASX445-250C10R
ASX445-315C14R
ASX445-315C18R
ASX445-315C28R
ASX445R08004C
ASX445R08006C
ASX445R08008C
ASX445R10005D
ASX445R10007D
ASX445R10010D
ASX445R12506E
ASX445R12508E
ASX445R12512E
ASX445R16007F
ASX445R16010F
ASX445R16016F
ASX445R20008K
ASX445R20012K
ASX445R20020K
ASX445R25010K
ASX445R25014K
ASX445R25024K
ASX445R31514P
ASX445R31518P
ASX445R31528P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Weight
(kg)
Total number of flutes
(Sheets)
Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Tip diameter
(mm)
Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)

319.05 €

1 9 Days 50400.5310.44522206.363-11

366.33 €

1 8 Days 50400.4410.44522206.363-11

455.72 €

1 9 Days 50400.4510.44522206.363-11

374.45 €

1 9 Days 63400.7410.45022206.375.9-11

456.46 €

1 8 Days 63400.6510.45022206.375.9-11

547.34 €

1 8 Days 63400.6610.45022206.375.9-11

1,123.60 €

1 9 Days 200636.7825.7155603214.22212.9135-

1,367.41 €

1 9 Days 2506310.51025.7200603214.22262.9174-

1,729.42 €

1 9 Days 3158022.41425.7285605714.22327.9256.8-

2,187.48 €

1 9 Days 3158022.21825.7285605714.22327.9256.8-

3,155.31 €

1 9 Days 3158021.82825.7285605714.22327.9256.8-

415.83 €

1 8 Days 80501.149.55625.426693.238-

569.50 €

1 9 Days 8050169.55625.426693.238-

717.99 €

1 9 Days 80501.189.55625.426693.238-

514.83 €

1 9 Days 100501.8512.77031.75328113.245-

671.45 €

1 9 Days 100501.7712.77031.75328113.245-

901.96 €

1 8 Days 100501.81012.77031.75328113.245-

616.05 €

1 10 Days 125632.9615.98038.1351013860-

737.20 €

1 8 Days 125632.8815.98038.1351013860-

1,101.44 €

1 9 Days 125632.91215.98038.1351013860-

712.09 €

1 9 Days 160634.7719.110050.8381117380-

916.73 €

1 9 Days 160634.61019.110050.8381117380-

1,456.06 €

1 9 Days 160634.71619.110050.8381117380-

1,123.60 €

1 9 Days 200637.9825.417547.6253514.22212.9140-

1,352.63 €

1 9 Days 200637.81225.417547.6253514.22212.9140-

2,187.48 €

1 9 Days 200637.82025.417547.6253514.22212.9140-

1,367.41 €

1 9 Days 2506312.91025.422047.6253514.22262.9180-

1,640.76 €

1 9 Days 2506312.81425.422047.6253514.22262.9180-

2,571.65 €

1 9 Days 2506312.82425.422047.6253514.22262.9180-

1,729.42 €

1 9 Days 3156322.41425.428547.6254014.22327.9245-

2,187.48 €

1 9 Days 3156322.21825.428547.6254014.22327.9245-

3,155.31 €

1 9 Days 3156321.82825.428547.6254014.22327.9245-

Loading...

  1. 1

Basic information

Maximum Cutting Depth (Ap)(mm) 6 Wrench TIP15T Machining Application Details Face Milling (General Purpose and General Cutting)
Clamp Screw TPS35

Tech Support