PMC Type Screw-In End Mill (PMC08R252AM1035)

PMC Type Screw-In End Mill PMC08R252AM1035

Product Details:

Manufacturer part number: PMC08R252AM1035

Brand: MITSUBISHI MATERIALS

Price: 339.74

Delivery time: 9 Days


Technical Data:

Blade diameter D: 25 mm

Overall length (L): 58.7 mm

Shank diameter (d): 10.5 mm

Underneck length (ℓ1): 39.7 mm

Weight: 0.1 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PMC08R252AM1035

Part Number
PMC08R252AM1035
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Weight
(kg)
Main Body Outermost Diameter BD
(mm)
Wrench Applicable Insert Clamp Screw Dimension H
(mm)
Mounting Screw Size CRKS
(mm)
Clamp piece Screw Piece for Lathe Turning

339.74 €

1 9 Days 2558.710.539.70.118②TKY08D/①TKY10RJOM○080320ZZSR-○○TS3314M10AMS3AJS3010T10

Loading...

  1. 1

Basic information

Machining Application Side Coolant Hole Available L11(mm) 6
Seizure Inhibitor MK1KS Spring ASS2

Tech Support