SRF Type Ball End Mill (Screw-in Type) (SRFH16AM0830)

SRF Type Ball End Mill (Screw-in Type) SRFH16AM0830

Product Details:

Manufacturer part number: SRFH16AM0830

Brand: MITSUBISHI MATERIALS

Price: 174.24

Delivery time: 8 Days


Technical Data:

Blade diameter D: 16 mm

Overall length (L): 48 mm

Shank diameter (d): 8.5 mm

Underneck length (ℓ1): 30 mm

Weight: 0.1 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRFH16AM0830

Part Number
SRFH16AM0830
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Weight
(kg)
Main Body Outermost Diameter BD
(mm)
Wrench Applicable Insert Clamp Screw Dimension H
(mm)
Mounting Screw Size CRKS
(mm)
Ball End Mill Radius PRFRAD
(mm)

174.24 €

1 8 Days 16488.5300.114.9TKY15TSRFT16RS4015T1088

Loading...

  1. 1

Basic information

Total number of flutes(Sheets) 1 Coolant Hole Available Machining Application Details R Cutting/Trace Cutting
L11(mm) 6

Tech Support