SRF Type Ball End Mill (Steel Shaft) (SRFH10S12M)

SRF Type Ball End Mill (Steel Shaft) SRFH10S12M

Product Details:

Manufacturer part number: SRFH10S12M

Brand: MITSUBISHI MATERIALS

Price: 144.68

Delivery time: 9 Days


Technical Data:

Blade diameter D: 10 mm

Overall length (L): 110 mm

Shank diameter (d): 12 mm

Underneck length (ℓ1): 40 mm

Main Body Outermost Diameter BD: 9.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SRFH10S12M

Part Number
SRFH10S12M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Main Body Outermost Diameter BD
(mm)
Wrench Applicable Insert Clamp Screw Ball End Mill Radius PRFRAD
(mm)

144.68 €

1 9 Days 1011012409.5①TKY08DSRFT10RS3008T5

Loading...

  1. 1

Basic information

Total number of flutes(Sheets) 1 Machining Application Details R Cutting/Trace Cutting

Tech Support