SRF SRF Type Ball End Mill (Carbide Shaft) (Part Numbers)

SRF SRF Type Ball End Mill (Carbide Shaft)
S-shaped cutting edge for the sharpness of a solid end mill. High radius precision insert enables high-precision finish machining. Series of Carbide Shank Types

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SRFH10S10LW
SRFH10S10MW
SRFH12S12LW
SRFH12S12MW
SRFH16S16EW
SRFH16S16LW
SRFH16S16MW
SRFH20S20LW
SRFH25S25LW
SRFH25S25MW
SRFH30S32LW
SRFH30S32MW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Main Body Outermost Diameter BD
(mm)
Wrench Applicable Insert Ball End Mill Radius PRFRAD
(mm)

363.37 €

1 9 Days 1015010609.5①TKY08DSRFT105

316.83 €

1 9 Days 1011010409.5①TKY08DSRFT105

413.61 €

1 9 Days 12160127011.5①TKY10DSRFT126

392.18 €

1 9 Days 12120125011.5①TKY10DSRFT126

618.26 €

1 8 Days 162001611015.5②TKY15TSRFT168

572.23 €

1 9 Days 16160167015.5②TKY15TSRFT168

529.60 €

1 9 Days 16130165015.5②TKY15TSRFT168

887.18 €

1 9 Days 202502015019.5②TKY20TSRFT2010

1,315.69 €

1 9 Days 253002520024.5②TKY25TSRFT2512.5

1,042.34 €

1 9 Days 252002510024.5②TKY25TSRFT2512.5

2,084.04 €

1 8 Days 303503225029.5②TKY30TSRFT3015

1,404.35 €

1 9 Days 302303213029.5②TKY30TSRFT3015

Loading...

  1. 1

Basic information

Total number of flutes(Sheets) 1 Machining Application Details R Cutting/Trace Cutting Clamp Screw RS3008T

Tech Support