VFX6 Type End Mill (VFX6-063A04A060R)

VFX6 Type End Mill VFX6-063A04A060R

Product Details:

Manufacturer part number: VFX6-063A04A060R

Brand: MITSUBISHI MATERIALS

Price: 1,832.84

Delivery time: 9 Days


Technical Data:

Blade diameter D: 63 mm

Overall length (L): 85 mm

Number of flutes: 16 sheet

Maximum Cutting Depth (Ap): 60 mm

Weight: 1.3 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VFX6-063A04A060R

Part Number
VFX6-063A04A060R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ap)
(mm)
Weight
(kg)
Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Applicable Insert Clamp Screw Effective rows of blade
(Column)
Bolt Hole Diameter DAH
(mm)

1,832.84 €

1 9 Days 638516601.312.46127287Base Blade XNMU1909○○R-○○4 / Peripheral Blade XNMU190912R-○○12TS450 Usage Number 16412.5

Loading...

  1. 1

Basic information

Machining Application Side Wrench TKY20T Seizure Inhibitor MK1KS

Tech Support