VOX400 Type Face Milling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VOX400-063A04R
VOX400-063A06R
VOX400-063A08R
VOX400-080A04R
VOX400-080A08R
VOX400-080A10R
VOX400-100B06R
VOX400-100B10R
VOX400-100B12R
VOX400-125B08R
VOX400-125B12R
VOX400-125B16R
VOX400-160C10R
VOX400-160C16R
VOX400-160C20R
VOX400-200C12R
VOX400-200C20R
VOX400-200C26R
VOX400-250C16R
VOX400-250C24R
VOX400-250C34R
VOX400R08004C
VOX400R08008C
VOX400R08010C
VOX400R10006D
VOX400R10010D
VOX400R10012D
VOX400R12508E
VOX400R12512E
VOX400R12516E
VOX400R16010F
VOX400R16016F
VOX400R16020F
VOX400R20012K
VOX400R20020K
VOX400R20026K
VOX400R25016K
VOX400R25024K
VOX400R25034K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter D
(mm)
Overall length (L)
(mm)
Number of flutes
(sheet)
Weight
(kg)
Format Keyway Width KWW Main Body Outermost Diameter BD
(mm)
Arbor mounted diameter DCON
(mm)
Inset height CBDP
(mm)
Key Groove Depth L8
(mm)
Mounting Bolt Base Diameter DCCB
(mm)
Bolt Hole Diameter DAH
(mm)

561.37 €

1 9 Days 634040.6Standard Form10.45022206.31711

692.14 €

1 9 Days 634060.6Multi-edge type10.45022206.31711

938.90 €

1 9 Days 634080.5Super Multi-blade Type10.45022206.31711

579.84 €

1 9 Days 805041Standard Form12.456272372013

842.86 €

1 9 Days 805081Multi-edge type12.456272372013

938.90 €

1 9 Days 8050101Super Multi-blade Type12.456272372013

746.81 €

1 9 Days 1005061.7Standard Form14.4783232845-

1,005.39 €

1 9 Days 10050101.7Multi-edge type14.4783232845-

1,167.93 €

1 9 Days 10050121.6Super Multi-blade Type14.4783232845-

953.67 €

1 9 Days 1256383Standard Form16.4894032956-

1,219.65 €

1 9 Days 12563123Multi-edge type16.4894032956-

1,404.35 €

1 9 Days 12563162.8Super Multi-blade Type16.4894032956-

1,286.14 €

1 9 Days 16063105.4Standard Form16.41204029956-

1,677.70 €

1 9 Days 16063165.4Multi-edge type16.41204029956-

1,921.50 €

1 9 Days 16063205.2Super Multi-blade Type16.41204029956-

1,729.42 €

1 9 Days 20063128.1Standard Form25.7175603214.22130-

2,253.97 €

1 9 Days 20063208.1Multi-edge type25.7175603214.22130-

2,571.65 €

1 9 Days 20063267.9Super Multi-blade Type25.7175603214.22130-

2,261.35 €

1 9 Days 250631611.8Standard Form25.7210603214.22180-

2,785.90 €

1 9 Days 250632411.8Multi-edge type25.7210603214.22180-

3,199.63 €

1 9 Days 250633411.5Super Multi-blade Type25.7210603214.22180-

579.84 €

1 9 Days 805041Standard Form9.55525.42662013

842.86 €

1 9 Days 805081Multi-edge type9.55525.42662013

938.90 €

1 9 Days 8050101Super Multi-blade Type9.55525.42662013

746.81 €

1 9 Days 1005061.5Standard Form12.77031.7532845-

1,005.39 €

1 9 Days 10050101.5Multi-edge type12.77031.7532845-

1,167.93 €

1 9 Days 10050121.4Super Multi-blade Type12.77031.7532845-

953.67 €

1 9 Days 1256382.7Standard Form15.98038.1401060-

1,219.65 €

1 9 Days 12563122.7Multi-edge type15.98038.1401060-

1,404.35 €

1 9 Days 12563162.6Super Multi-blade Type15.98038.1401060-

1,286.14 €

1 9 Days 16063105.3Standard Form19.112050.8431180-

1,677.70 €

1 9 Days 16063165.3Multi-edge type19.112050.8431180-

1,921.50 €

1 9 Days 16063205.1Super Multi-blade Type19.112050.8431180-

1,729.42 €

1 9 Days 20063128.5Standard Form25.417547.6253514.22130-

2,253.97 €

1 9 Days 20063208.5Multi-edge type25.417547.6253514.22130-

2,571.65 €

1 9 Days 20063268.2Super Multi-blade Type25.417547.6253514.22130-

2,261.35 €

1 9 Days 250631613.3Standard Form25.422047.6253514.22180-

2,785.90 €

1 9 Days 250632413.3Multi-edge type25.422047.6253514.22180-

3,199.63 €

1 9 Days 250633413Super Multi-blade Type25.422047.6253514.22180-

Loading...

  1. 1

Basic information

Machining Application Plane / Side Mounting Method Arbor Finish category Rough and medium rough processing
Maximum Cutting Depth (Ap)(mm) 10 Selfishly Right-hand Wrench TKY15T
Applicable Insert SONX1206PER Clamp Screw CS401160T

Tech Support