ESM Ball End Mill, C-Coated 2ESMBC□□.□R (2ESMBC2R)

ESM Ball End Mill, C-Coated 2ESMBC□□.□R 2ESMBC2R

Product Details:

Manufacturer part number: 2ESMBC2R

Brand: HITACHI TOOL

Price: 122.88

Delivery time: 6 Days


Technical Data:

R Size: 2 mm

Blade length (ℓ): 8 mm

Overall Length (L): 80 mm

Shank diameter (d): 6 mm

Outer Diameter: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2ESMBC2R

Part Number
2ESMBC2R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Outer Diameter
(mm)

122.88 €

1 6 Days 288064

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Titanium Tool Material Type Powder high-speed steel Number of flutes(sheet) 2
Coating C Coated Machining Application Curved surface / Engraving / R Groove With/Without Torsion Available

Tech Support