Epoch Deep Radius Evolution EPDRE2□□□□-□□.□-□□□-ATH (EPDRE2004-1-01-ATH)

Epoch Deep Radius Evolution EPDRE2□□□□-□□.□-□□□-ATH EPDRE2004-1-01-ATH
  • Volume Discount

Product Details:

Manufacturer part number: EPDRE2004-1-01-ATH

Brand: HITACHI TOOL

Price: 61.48

Delivery time: 8 Days


Technical Data:

Blade diameter (D): 0.4 φ

R Size: 0.1 mm

Blade length (ℓ): 0.3 mm

Overall Length (L): 50 mm

Shank diameter (d): 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPDRE2004-1-01-ATH

Part Number
EPDRE2004-1-01-ATH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Neck diameter D1
(mm)
Neck R
(mm)
Interference Angle θκ
(°)
Actual Effective Neck Length with Respect to Gradient Angle 0.5°
(mm)
Actual Effective Neck Length with Respect to Gradient Angle 1°
(mm)
Actual Effective Neck Length with Respect to Gradient Angle 1.5°
(mm)
Actual Effective Neck Length with Respect to Gradient Angle 2°
(mm)
Actual Effective Neck Length with Respect to Gradient Angle 3°
(mm)

61.48 €

1 Available 8 Days 0.40.10.350410.37210.81.311.381.441.51.6

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 2 Type Radius
Machining Application Curved surface / Groove / Plunging (Z feed) Coating ATH/TH/AT Coating Torsion Angle (θ) Standard Helix (30˚ to 40˚)
R Precision(μm) 0.005~-0.005 Shank diameter tolerance(mm) 0~-0.005 Coating Details ATH Coating

Tech Support