Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
EX-SUS-SPT-PF-1/4-19 |
EX-SUS-SPT-PF-1/8-28 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Pitch, Number of Threading (mm) | L (mm) | Shank diameter (mm) | Thread Length (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|
27.87 € | 1 |
Same day
Stock | G1/4 | 19 | 62 | 11 | 28 | 23972 | ||
20.20 € | 1 | Available |
Same day
Stock | G1/8 | 28 | 55 | 8 | 19 | 23971 |
Loading...
Screw Types | Parallel for Pipes | Chamfer threads | 4P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work material | Stainless Steel (JIS-SUS) / Copper (Cu) / Thermoplastic plastic (vinyl chloride, nylon, etc.) | Tap Type | Tap for pipes | Hole type | For through hole / For blind hole |
Coating Y/N | N/A | Coating Type | Non-Coated | Accuracy | JIS2 |
Number of Grooves | 4 | Surface Treatment | Oxidizing |
Configure