Milling Insert ZDNW (ZDNW1204080TR-JS4060)

Milling Insert ZDNW ZDNW1204080TR-JS4060

Product Details:

Manufacturer part number: ZDNW1204080TR-JS4060

Brand: HITACHI TOOL

Price: 22.33

Delivery time: 8 Days


Technical Data:

Insert Model Number: ZDNW1204080TR

Width: 12.7 mm

Thickness: 4.76 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ZDNW1204080TR-JS4060

Part Number
ZDNW1204080TR-JS4060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Insert Model Number Width
(mm)
Thickness
(mm)

22.33 €

10 8 Days ZDNW1204080TR12.74.76

Loading...

  1. 1

Basic information

Shape (initial letter of model number) Other Clearance angle D (15°) Work material Steel / Cast Iron
Material JS4060 Side length(mm) 21.5 Material Classification JS Coat
Accuracy N Applicable Cutter Alpha Heavy Radius Mill, Type AHR

Tech Support