Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1-NCC35L
Part Number
|
---|
1-NCC35L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Adsorption Power (N) | Cap Presence | Shape | Details Type | Length (mm) | Width (mm) | Thickness (mm) | Outer Diameter (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Screw | Yoke Thickness (mm) | The Number of each bag (piece) | Material: cap | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.88 € | 5 | Available | 6 Days | 10 | 294.0 | Available | Rectangular | With square cap | 35 | 24.5 | 7.5 | - | 4547018190126 | 332-5245 | 120.0 | M5 | 2.0 | 3 | Steel |
Loading...
Product Type | Neodymium Magnet | Material: magnet | Neodymium Magnet | Features | Has the strongest magnetic field of any magnet. |
---|---|---|---|---|---|
Application | For attachment of sensor and mechanism components. |
This page is Neodymium Magnet Plate Catch, part number 1-NCC35L.
You can find the detail information about specifications and dimensions on part number 1-NCC35L.
Configure
Basic Attributes
Type
Adsorption Power(N)
Cap Presence
Shape
Details Type
Length(mm)
Width(mm)
Thickness(mm)
Outer Diameter(mm)
JAN Code
Trusco Code
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1-NC24R |
1-NC35L |
1-NC35R |
1-NC50L |
1-NCC40R |
1-NCC50L |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Adsorption Power (N) | Cap Presence | Shape | Details Type | Length (mm) | Width (mm) | Thickness (mm) | Outer Diameter (mm) | JAN Code | Trusco Code | Mass (g) | Applicable Screw | Yoke Thickness (mm) | The Number of each bag (piece) | Material: cap |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.92 € | 1 | Available |
Same day
Stock | 10 | 58.8 | N/A | Round shape | Round | - | - | 4 | 24 | 4547018190072 | 332-5202 | 38.4 | M5 | - | 3 | - | |
18.30 € | 5 | Available | 6 Days | 10 | 107.8 | N/A | Rectangular | Square | 34.5 | 20 | 5 | - | 4547018190119 | 332-5211 | 76.5 | M5 | - | 3 | - | |
30.25 € | 1 | Available | 6 Days | 10 | 117.6 | N/A | Round shape | Round | - | - | 5 | 35 | 4547018190089 | 332-5229 | 102.0 | M5 | - | 3 | - | |
20.13 € | 1 | Available | 9 Days | 10 | 49 | N/A | Rectangular | Square | 50 | 10 | 3 | - | 4547018190034 | 310-3200 | 11.1 | M3X2 | - | 1 | - | |
31.28 € | 1 | Available | 6 Days | 10 | 392.0 | Available | Round shape | With round cap | - | - | 7.6 | 40.0 | 4547018190102 | 332-5253 | 1.854 | M5 | 2.1 | 3 | Steel | |
25.88 € | 1 | Available | 6 Days | 10 | 196.1 | Available | Rectangular | With square cap | 50 | 13.5 | 5 | - | 4547018190065 | 310-3170 | 21.6 | M3X2 | 1.5 | 1 | Steel |