Spark Screen (Aluminum Frame) Sputtering Sheet (Both-Sided Coating Type)" (YS-12JC-BW)

Spark Screen (Aluminum Frame) Sputtering Sheet (Both-Sided Coating Type)" YS-12JC-BW

Click on this image to zoom in.

Click on this image to zoom in.

  • Spark Screen (Aluminum Frame) Sputtering Sheet (Both-Sided Coating Type)"
  • Spark Screen (Aluminum Frame) Sputtering Sheet (Both-Sided Coating Type)"
  • Spark Screen (Aluminum Frame) Sputtering Sheet (Both-Sided Coating Type)"
  • Spark Screen (Aluminum Frame) Sputtering Sheet (Both-Sided Coating Type)"

Product Details:

Manufacturer part number: YS-12JC-BW

Brand: YOSHINO

Price: 225.00

Delivery time: 6 Days


Technical Data:

Foot shape: Caster Type

Details Type: Connection Type

Inner frame dimension: horizontal: 1000 mm

Trusco Code: 352-8561

Mass: 5300 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

YS-12JC-BW

Part Number
YS-12JC-BW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Foot shape Details Type Inner frame dimension: horizontal
(mm)
Trusco Code Mass
(g)

225.00 €

1 6 Days Caster TypeConnection Type1000352-85615300

Loading...

  1. 1

Basic information

Product Type Protective Screen for Sparks Inner frame dimension: height(mm) 2000

Tech Support