'Picasso' Welding Burn Removal Electrolytic Solution

'Picasso' Welding Burn Removal Electrolytic Solution

Click on this image to zoom in.

Click on this image to zoom in.

  • YD-N100S-4
  • YD-N200-4
  • YD-NBAC-4
  • YD-N100S-1
  • Volume Discount
[Features]
· A popular, eco-friendly product for which waste liquid treatment can be performed easily, as it is made from a neutral electrolytic solution that includes no harmful substances.
[Applications]
· For stainless steel electrolytic descaling.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YD-N100S-1
YD-N100S-4
YD-N200-1
YD-N200-4
YD-NBAC-1
YD-NBAC-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Application: Passivation Suitable for HL mirror surface material Capacity Color Trusco Code Mass
(g)
Application

86.50 €

1 9 Days --1LGreen281-63001150For stainless steel electrolytic descaling. For food equipment

255.72 €

1 10 Days --4LGreen281-63184600For stainless steel electrolytic descaling. For food equipment

109.67 €

1 Available 7 Days -1LOrange281-63261180For stainless steel electrolytic descaling. Heavy-duty type

226.49 €

1 9 Days -4LOrange281-63344700For stainless steel electrolytic descaling. Heavy-duty type

109.80 €

1 Available 6 Days 1LRuby red281-63421200For stainless steel electrolytic descaling. AC-dedicated descaling passivation enhancement type.

226.49 €

1 7 Days 4LRuby red281-63514800For stainless steel electrolytic descaling. AC-dedicated descaling passivation enhancement type.

Loading...

  1. 1

Basic information

Product Type Scorching removal agent Application: Burn Removal Hexavalent Chromate Eliminating Countermeasure
It is possible to finish by wiping with a wet cloth Neutralizing process not required

Tech Support