Circular Saw "King of Iron" (for Iron / Stainless Steel)

Circular Saw "King of Iron" (for Iron / Stainless Steel)
  • Promotional pricing
  • Volume Discount
Adopts a special chip developed in-house, which has a lifespan of 2 times that of conventional models.

[Features]
· Designed with a thin blade that stays sharp for minimum resistance during cutting.
· It cleanly cuts with fewer sparks and less dust generated while cutting
[Applications]
· Used for angle steel / flat bar / checkered steel plate / channel steel / steel pipe / deck plate / C type channel steel / gas pipe / hanger rail / rebar / lining steel pipe, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GLA-100G
GLA-125G
GLA-160G
GLA-180G
GLA-185G
GLA-205G
GLA-305K
GLA-355K
GLA-415K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference cutting thickness (Iron)
(mm)
Reference cutting thickness (stainless steel)
(mm)
Outer Diameter
(mm)
Blade thickness
(mm)
The Number of Teeth
(P)
Main Body Thickness
(mm)
Hole Diameter
(mm)
Maximum Rotation Speed
(min⁻¹)
Trusco Code Mass
(g)
Material (base metal) Application

79.69 €

1 Available 6 Days 421001.22212013000354-5598100Tool SteelFor the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

114.18 €

1 Available 6 Days 421251.2281209600354-5610140Tool SteelFor the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

87.81 €

1 Available 6 Days 631601.4341.1206000354-5628270Tool SteelFor the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

121.89 €

1 Available 6 Days 631801.4381.1205500354-5636340Tool SteelFor the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

107.65 €

1 Available 6 Days 631851.4381.1205500379-3133350Tool SteelFor the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

125.22 €

83.90 €

1 Available Same day

Stock

832051.4421.125.44500379-3141380Tool SteelFor the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

212.88 €

1 Available 6 Days 1063052.2541.825.41700215-05311370Tool SteelFor the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

233.71 €

1 Available 6 Days 1063552.4642.025.41500215-05491950Tool SteelFor the cutting of medium-thickness iron materials of about 6 mm, general mild steel, angle steel, rebars, channel steel, hanger rails, VLP pipes, PVC pipes, and stainless steel (SUS304).

352.46 €

1 Available 6 Days 1464152.6782.225.41100---For Low Speed Chip Saw Cutter

Loading...

  1. 1

Basic information

Work material Iron + Stainless Steel Chip Cermet Blade symbol CB-n

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360