Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GJ45BT-15BK
Part Number
|
---|
GJ45BT-15BK |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product Type | Other | Details Type | Belt width (mm) | Length (m) | Fracture Strength (kgf) | Color | Material | Applicable Temperature Range (°C) | Belt width (mm) | Trusco Code | Application | Features | Set Content | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.71 € | 2 Pieces Per Package | 1 pack | 6 Days | Binding Machine Options | Option | Belt | - | 15 | 8 | Black | Weatherproof nylon 66 | - | 4.5 | 381-8594 | - | - | - | 186 | 1 Box (2 pcs) |
Loading...
This page is Compact Binding Machine, Shime Shime 45 Set, White / Black Series 213 / 381, part number GJ45BT-15BK.
You can find the detail information about specifications and dimensions on part number GJ45BT-15BK.
Configure
Basic Attributes
Belt width(mm)
Applicable Temperature Range(°C)
Type
Product Type
Other
Details Type
Length(m)
Fracture Strength(kgf)
Color
Material
Belt width(mm)
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GJ45BT-15N |
GJ45BTC-100BK |
GJ45CB-200BK |
GJ45CB-200N |
GJ45S |
GJ45S-BK |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product Type | Other | Details Type | Belt width (mm) | Length (m) | Fracture Strength (kgf) | Color | Material | Applicable Temperature Range (°C) | Belt width (mm) | Trusco Code | Application | Features | Set Content | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.71 € | 2 Pieces Per Package | 1 pack | 6 Days | Binding Machine Options | Option | Belt | - | 15 | 8 | White | Nylon 66 | - | 4.5 | 213-0017 | - | - | - | 186 | 1 Box (2 pcs) | ||
50.81 € | 1 | Available | 6 Days | Binding Machine Options | Option | Belt | - | 100 | 8 | Black | Weatherproof nylon 66 | - | 4.5 | 381-8608 | - | - | - | 620 | 1 Box (1 pc) | ||
9.26 € | 200 Pieces Per Package | 1 pack | Available | 6 Days | Binding Machine Options | Option | Clip | - | - | - | Black | Polyacetal Resin | - | - | 381-8616 | - | - | - | 66 | 1 Bag (200 pcs) | |
7.78 € | 200 Pieces Per Package | 1 pack | 6 Days | Binding Machine Options | Option | Clip | - | - | - | White | Polyacetal Resin | - | - | 213-0025 | - | - | - | 66 | 1 Bag (200 pcs) | ||
41.33 € | 1 | 6 Days | Compact Binding Device | - | Set | 4.5 | - | - | - | Body: ABS resin, Belt: White (Nylon 66), Black (Weather resistant nylon 66) Clip: polyacetal resin | -20 – 80 | - | 213-0009 | Binding work for electrical and wiring work. Packaging and binding work. | Can tie free sizes, with no waste generated after tying (no need to cut with nippers, etc.). The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning. | Main Body: White Belt 4.5 mm Width × 15 m, White Clip 100 Pieces | 315 | 1 Set (Main Unit, White Belt W 4.5 mm x 15 m, White Clip: 100 pcs) | |||
41.33 € | 1 | 6 Days | Compact Binding Device | - | Set | 4.5 | - | - | - | Body: ABS resin, Belt: White (Nylon 66), Black (Weather resistant nylon 66) Clip: polyacetal resin | -20 – 100 | - | 381-8586 | Binding work for electrical and wiring work. Packaging and binding work. | Can tie free sizes, with no waste generated after tying (no need to cut with nippers, etc.). The main body, belt, and clip all use vinyl chlorine resin, which generates almost no dioxins when burning. | Main Body: Black Belt 4.5 mm Width × 15 m, Black Clip 100 Pieces | 315 | 1 Set (Main Unit, Black Belt W 4.5 mm x 15 m, Black Clip: 100 pcs) |